Tổng quan về thông số kỹ thuật
-
Laser wavelength
Base model: 532 nm, 785 nm, 1000 nm
Hybrid: 785 nm -
Spectral coverage
Base Model:
150-4350 cm-1 (532 nm)
150-3425 cm-1 (785 nm)
200-2400 cm-1 (1000 nm)
Hybrid: 175-1890 cm-1 (785 nm)
Phạm vi ứng dụng
The Raman Rxn4 analyzer powered by Kaiser Raman technology is the optimal choice for manufacturing or process environments. Raman Rxn4 provides high-resolution performance for in situ, real-time measurement and control. It features unique self-monitoring, diagnostics, and self-calibration to ensure the validity of each measurement. Stackable in a standard 19" rack, the Raman Rxn4 saves valuable space on the production floor. It is also offered with an optional stainless steel NEMA 4X enclosure.
Chemical: reaction monitoring, blending, catalysis investigations
Polymer: polymerization reaction monitoring, extrusion monitoring, polymer blending
Pharmaceutical: API reaction monitoring, crystallization, polymorph
Biopharmaceutical: bioprocess monitoring and control, PAT/QbD applications, cell culture, fermentation, downstream operations, cGLP/cGMP compatible
Food & Beverage: Mapping of meats and fish, fermentation, offgas, volatiles
Oil & Gas: LNG, refining, energy measurements
Lợi ích
Robust, reliable, and highly accurate
Easy installation and minimal maintenance/downtime
24/7 inline, online, or at-line process measurement and monitoring
Unified internal construction enables straightforward model transfer to support redundant analyzer systems
Intuitive, fully embedded Raman RunTime control software via touchscreen or remote interface
Scale-up, scale-out, and cGMP/pilot-plant compatible
Suitable for outputs into hazardous area/classified environments
Lựa chọn Extended
-
Sản phẩm cao cấp
- Chức năng cao và tiện lợi
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
Raman Rxn4 Technical Information
System design and specifications for the Raman Rxn4 analyzer - powered by Kaiser Raman technology
Ngôn ngữ:
Tiếng Anh
Phiên bản:
31/12/2020
Cỡ tập tin:
901.5 KB
Tên tập tin:
TI01645CEN_0121.pdf
-
-
-
Hướng dẫn vận hành (BA)
Raman Rxn4 Operating Instructions
Commissioning, operation, and maintenance details for the Raman Rxn4 analyzer - powered by Kaiser Raman technology
Ngôn ngữ:
Tiếng Anh
Phiên bản:
31/12/2020
Cỡ tập tin:
5 MB
Tên tập tin:
BA02178CEN_0121.pdf
-
-
-
Hướng dẫn vận hành (BA)
Raman RunTime Operating Instructions
Commissioning, operation, and maintenance details for Raman RunTime software
Ngôn ngữ:
Tiếng Anh
Phiên bản:
16/11/2022
Cỡ tập tin:
4.7 MB
Tên tập tin:
BA02180CEN_0322.pdf
-
-
-
Hướng dẫn ngắn gọn (KA)
Raman Rxn4 Brief Operating Instructions
Quick start guide for the Raman Rxn4 analyzer - powered by Kaiser Raman technology
Ngôn ngữ:
Tiếng Anh
Phiên bản:
31/12/2020
Cỡ tập tin:
3.8 MB
Tên tập tin:
KA01553CEN_0121.pdf
-
-
-
PU (Ấn bản)
Raman analyzer application guide for the oil & gas and chemical industries - Composition analysis of gas streams and LNG
A guide to our Raman spectroscopy analyzer and probe portfolio, powered by Kaiser Raman technology, for composition analysis of gas streams and LNG (includes the Raman Rxn4 analyzer, the Raman Rxn5 analyzer, the Raman Rxn-30 probe, and Raman Rxn-41 probe) in the chemical industry and oil & gas industry.
Ngôn ngữ:
Tiếng Anh
Phiên bản:
08/12/2021
Cỡ tập tin:
2.6 MB
Tên tập tin:
PU01445CEN_0121.pdf
-
-
-
PU (Ấn bản)
Industry standards on gas quality - Raman Rxn5 analyzer (syngas/LNG) andRaman Rxn4 analyzer (LNG)
A list of industry gas quality standards that our Raman Rxn5 analyzer meets for syngas / LNG and our Raman Rxn4 analyzer meets for LNG.
Ngôn ngữ:
Tiếng Anh
Phiên bản:
20/04/2022
Cỡ tập tin:
432.5 KB
Tên tập tin:
PU01463CEN_0122.pdf
-
-
-
PU (Ấn bản)
Raman Rxn4 analyzer - LNG custody transfer analyzer
An overview brochure about the Raman Rxn4 analyzer, a Raman spectroscopy analyzer powered by Kaiser Raman technology for LNG custody transfer in the Oil & Gas industry.
Ngôn ngữ:
Tiếng Anh
Phiên bản:
20/01/2022
Cỡ tập tin:
492.1 KB
Tên tập tin:
PU01451CEN_0122.pdf
-
-
-
PU (Ấn bản)
Kaiser Raman technology and Sartorius BioPAT Spectro® collaboration Q&A - Scalable, real-time bioprocess monitoring solutions
A Q&A about how our Raman spectroscopy analyzer systems (including the Raman Rxn2 analyzer, Raman Rxn4 analyzer, and Rxn-46 probe), powered by Kaiser Raman technology, integrates with the Sartorius BioPAT Spectro platform (Ambr and biostat STR) for high throughput and single use (SUB) bioprocessingin the biopharmaceutical life science industry.
Ngôn ngữ:
Tiếng Anh
Phiên bản:
08/12/2021
Cỡ tập tin:
943.7 KB
Tên tập tin:
PU01446CEN_0121.pdf
-
-
-
PU (Ấn bản)
Advanced process and product control in fermentations - Raman spectroscopy for composition analysis in a lab or process
An overview of Raman spectroscopy analyzer systems (including the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, and Rxn-45 probe), powered by Kaiser Raman technology, for fermentation compositional analysis in a lab or process applicable to biotechnology in the food & beverage industry.
Ngôn ngữ:
Tiếng Anh
Phiên bản:
03/03/2022
Cỡ tập tin:
726.2 KB
Tên tập tin:
PU01457CEN_0122.pdf
-
-
-
PU (Ấn bản)
Energy transition - Our gas analyzers are ready
An overview of energy transition and the importance of gas analysis via TDLAS, QF, and Raman spectroscopy (including the J22, OXY5500, Raman Rxn4, and Raman Rxn5 analyzers) to meet the demand for an energy supply chain shift away from carbon toward renewable energy, natural gas, hydrogen, LNG, biogas and more in the oil & gas industry.
Ngôn ngữ:
Tiếng Anh
Phiên bản:
03/03/2022
Cỡ tập tin:
2.3 MB
Tên tập tin:
PU01458CEN_0122.pdf
-