Tổng quan về thông số kỹ thuật
-
Laser wavelength
Base model: 532 nm, 785 nm, 1000 nm
Hybrid: 785 nm -
Spectral coverage
Base Model:
150-4350 cm-1 (532 nm)
150-3425 cm-1 (785 nm)
200-2400 cm-1 (1000 nm)
Hybrid: 175-1890 cm-1 (785 nm)
Phạm vi ứng dụng
The Raman Rxn4 analyzer powered by Kaiser Raman technology is the optimal choice for manufacturing or process environments. Raman Rxn4 provides high-resolution performance for in situ, real-time measurement and control. It features unique self-monitoring, diagnostics, and self-calibration to ensure the validity of each measurement. Stackable in a standard 19" rack, the Raman Rxn4 saves valuable space on the production floor. It is also offered with an optional stainless steel NEMA 4X enclosure.
Chemical: reaction monitoring, blending, catalysis investigations
Polymer: polymerization reaction monitoring, extrusion monitoring, polymer blending
Pharmaceutical: API reaction monitoring, crystallization, polymorph
Biopharmaceutical: bioprocess monitoring and control, PAT/QbD applications, cell culture, fermentation, downstream operations, cGLP/cGMP compatible
Food & Beverage: Mapping of meats and fish, fermentation, offgas, volatiles
Oil & Gas: LNG, refining, energy measurements
Lợi ích
Robust, reliable, and highly accurate
Easy installation and minimal maintenance/downtime
24/7 inline, online, or at-line process measurement and monitoring
Unified internal construction enables straightforward model transfer to support redundant analyzer systems
Intuitive, fully embedded Raman RunTime control software via touchscreen or remote interface
Scale-up, scale-out, and cGMP/pilot-plant compatible
Suitable for outputs into hazardous area/classified environments
Lựa chọn Extended
-
Sản phẩm cao cấp
- Chức năng cao và tiện lợi