Tổng quan về thông số kỹ thuật
-
Application task
Continuous Emission Monitoring Systems (CEMS),
Process Gas Analysis Systems (PGA) and Liquid Analysis Systems
Phạm vi ứng dụng
Shelter solutions are primarily used to protect the installed analyzer systems from extreme ambient conditions such as heat, cold, dust, wind, earthquakes and corrosive or explosive atmospheres. They also offer advantages for transport as well as on-site installation and maintenance. At the factory, everything is coordinated and pre-installed in the shelter in a clear manner. Each shelter can be equipped to fit individual customer requirements.
Protection of measurement and analysis technology from extreme ambient conditions in the field of process gas analysis and emission monitoring
Device properties:
Heating/Cooling/Ventilation (redundant on req.)
Standard shelter, 10 to 40 feet
Fire alarm and fire extinguishers available
CSC certificate for standard dimensions
Suitable for ATEX zones
Earthquake-safe and fireproof types available (F30, F60)
Lợi ích
High availability, long service life and minimal maintenance requirements of the installed technology thanks to the protection from adverse ambient conditions
Ex-version shelters also enable the use of non-ex-analyzer systems in explosion-hazardous areas
CSC certification enables low-cost transport on shelter ships and does away with the need for seaworthy packaging
Minimized risk of transport damage to the measurement and analysis technology
Quick installation as only the shelter needs to be connected
Easy access to mounting plates and racks facilitates maintenance work
Lựa chọn Xpert
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
POWERCEMS100
POWERCEMS100
EN VI Chọn ngôn ngữ khác 01/01/2025Ngôn ngữ:
Tiếng Anh
Phiên bản:
01/01/2025
Cỡ tập tin:
1.1 MB
Tên tập tin:
8030341_1AOJ_OI_POWERCEMS100_en_V4-0_2023-07_EHS.pdf
-
-
-
Tài liệu đặc biệt (SD)
DIN EN 61010-1: 2020-03
Additional Information for Extractive Gas Analyzers
Ngôn ngữ:
Tiếng Anh
Phiên bản:
01/01/2025
Cỡ tập tin:
1.9 MB
Tên tập tin:
8030255_AE00_SD_EN_61010_Extractive_ml_V1-0_2022-09_EHS.pdf
-
-
-
Tài liệu về năng lực (CP)
Soluzioni per il monitoraggio delle emissioni
Soluzioni per il monitoraggio delle
emissioni
Ampio portfolio e vasta esperienzaNgôn ngữ:
Tiếng Ý
Phiên bản:
27/05/2025
Cỡ tập tin:
4.5 MB
Tên tập tin:
CP01596C16IT01.25-00.pdf
-
-
-
Tài liệu về năng lực (CP)
Emission Monitoring Solutions – broad instrument portfolio and longstanding experience
An overview brochure about emission monitoring, their measuring
principles and technologies, global requirements and services, a
selection guide and the measuring devices at a glanceNgôn ngữ:
Tiếng Anh
Phiên bản:
01/01/2025
Cỡ tập tin:
4.9 MB
Tên tập tin:
8029975_CP_Emission_Monitoring_Solutions_en_V3-0_2025.01_EHS.pdf
-
-
-
Sự cải tiến (IN)
Shelter Solutions – space and protection for measurement and analysis technology
Shelter solutions are primarily used to protect the installed analyzer systems from extreme ambient conditions such as heat, cold,
dust, wind, earthquakes and corrosive or explosive atmospheresNgôn ngữ:
Tiếng Anh
Phiên bản:
01/01/2025
Cỡ tập tin:
4.9 MB
Tên tập tin:
8030010_IN_Shelter_Solutions_en_V1-0_2025.01_EHS.pdf
-