Tổng quan về thông số kỹ thuật
-
Measured variables
O2
-
Measuring range
O2:
0 vol. % ... 5 vol. %
0 vol. % ... 25 vol. %
0 vol. % ... 100 % -
Ambient temperature range
-20 °C ... +60 °C
Can be expanded on the system side if necessary
Phạm vi ứng dụng
TRANSIC Extractive combines the benefits of a transmitter design with the flexibility of an extractive system, making it the ideal solution for monitoring O2 concentrations in plants and processes. The system uses state-of-the-art laser spectroscopy to perform reliable measurements even in difficult conditions. As a modular system, it can be adapted to different industry standards and virtually every application, and can even be used in hazardous areas or hygienic areas without any problems.
Inertization of tanks, pipings and lines
Storage, processing, and packaging of food, medicines, and other oxygen-sensitive substances
Device properties:
Compact design adapted to specific application conditions
Intuitive operation and easy installation
Can be combined with sample point switching
Flexible for virtually every application
Modular extension possible
Various Ex approvals available
Lợi ích
Reliable measurement results, even in difficult measuring conditions and in contaminated gases
Minimal maintenance work due to lean gas conditioner
Can be used in explosion-hazardous areas
Easy to use and install
Low operating costs
Lựa chọn Xpert
-
Sản phẩm chuyên dụng
- Dành cho các ứng dụng đòi hỏi cao
Công nghệ vượt trội
Đơn giản
Có thể thay đổi

-
Sản phẩm chuyên dụng
- Dành cho các ứng dụng đòi hỏi cao