Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Cerabar PMP51 - Absolute and gauge pressure

Absolute and
gauge pressure
Cerabar PMP51

Digital pressure transmitter with welded metal sensor for measurement in gases, steam or liquids

PMP51
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-

Tổng quan về thông số kỹ thuật

  • Accuracy

    Standard 0.1%
    Platinum 0.075%

  • Process temperature

    -40°C...130°C
    (-40°F...266°F)

  • Pressure measuring range

    1 bar...400 bar
    (15 psi...6000 psi)

  • Process pressure / max. overpressure limit

    600 bar (9000 psi)

  • Main wetted parts

    316L

  • Max. measurement distance

    4000 m (13.123 ft) H2O

  • Material process membrane

    316L, AlloyC,
    Rhodium>Gold

  • Measuring cell

    400mbar...400bar
    (5.8 psi...6000psi)
    relative/ absolute

Phạm vi ứng dụng

The Cerabar PMP51 digital pressure transmitter with metal membrane is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids or gases. PMP51 is designed for high pressure applications up to 400bar. Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. SIL2 according to IEC 61508 and IEC 61511.

Single chamber aluminum or stainless steel (316L) housing.

  • Process connections: Threads, flanges or hygienic connections

  • Process temperature: -40 to +130°C (-40 to +266°F), 150°C (302°F) for 1h

  • Measuring range: -1/0 up to +400bar (-15/0 up to +6,000psi)

  • Accuracy: ±0.1%, "Platinum" ±0.075%

  • International explosion protection certificates, SIL, hygienic approvals, marine approvals

Lợi ích

  • Accurate measurement of the process value even in the case of changing process temperature

  • Process safety assured with small flush mounted process connections in hygienic applications

  • For process pressure monitoring up to SIL2, certified to IEC 61508 and IEC 61511

  • Modular concept for easy replacement of display or electronics

  • Easy menu-guided commissioning via on-site display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Seamless and independent system integration (HART/PA/FF)

  • Available with mounted manifolds: always fit, always tested for leaks

Video

Lựa chọn Lean

  • Sản phẩm tiêu chuẩn

  • Đáng tin cậy, mạnh mẽ và ít bảo trì

Công nghệ vượt trội

Đơn giản

FLEX: Lean ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Chào mừng đến với Endress+Hauser!

Vui lòng chọn thị trường / khu vực của bạn