Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Deltabar PMD75B - differential pressure transmitter

Deltabar PMD75B ©Endress+Hauser
Deltabar PMD75B ©Endress+Hauser

Smart pressure transmitter which detects process anomalies like plugged impulse lines

This transmitter belongs to the new Deltabar generation. The device is robust and can be remotely controlled via SmartBlue App using a secure Bluetooth connection. It allows condition based maintenance to increase plant availability.
The software is designed to simplify the handling. Intuitive wizards guide the user through setup, proof tests and verification of the device.
Heartbeat Technology offers verification and monitoring functions to detect unwanted anomalies e.g. plugged impulse lines.
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
  • Tổng quan về thông số kỹ thuật

    • Accuracy

      Standard:
      up to 0.05 %
      Platinum:
      up to 0.035 %

    • Process temperature

      -40°C...+110°C
      (-40°F...+230°F)

    • Pressure measuring range

      10 mbar....40 bar
      (0.15 psi....600 psi)

    • Main wetted parts

      316L, AlloyC,
      Tantal, Monel,
      Gold

    • Material process membrane

      316L, AlloyC,
      Tantal,
      Monel,
      Gold

    • Measuring cell

      10 mbar...40 bar
      (0.15 psi...600 psi)

please wait Loading alternative products

Chọn nhanh

Chọn theo đề xuất của chúng tôi
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

hoặc

Công cụ lựa chọn mã thiết bị

Tiếp tục lựa chọn từ tất cả tùy chọn có thể
  • Lợi ích

    • With Heartbeat Technology you are able to verify the health of the device while the process is running. This increases plant availability.

    • Simple indication of device status - display changes from green to red when diagnostic messages occur

    • ...

  • Phạm vi ứng dụng

    • Pressure measuring ranges up to 250 bar (3750 psi) (gauge/absolute) and 40 bar (600psi) (dp)

    • Static pressure up to 420bar (6300psi)

    • Accuracy: up to +/- 0.035%

Tín năng và thông số kỹ thuật

Quay lại

Details

  • Measuring principle

    Differential pressure

  • Characteristic

    Differential pressure transmitter which detects process anomalies like plugged impulse lines.

    Intuitive and clear wizards for commissioning, proof tests and verification.

  • Supply voltage

    Ex d, Ex e, non-Ex:

    10.5...35V DC

    Ex i: 10.5...30V DC

  • Reference Accuracy

    Standard:

    up to 0.05 %

    Platinum:

    up to 0.035 %

  • Long term stability

    0.025 % of URL/ year

    0.05 % of URL/ 5 years

    0.10 % of URL/ 10 years

  • Process temperature

    -40°C...+110°C
    (-40°F...+230°F)

  • Ambient temperature

    -40°C...+85°C
    (-40°F...+185°F)

  • Measuring cell

    10 mbar...40 bar

    (0.15 psi...600 psi)

  • Smallest calibratable span

    0.25 mbar (0.00375 psi)

  • Vacuum resistance

    50 mbar (0.73 psi)

  • Max. Turn down

    100:1

  • Max. overpressure limit

    1600 bar (23,200 psi)

  • Process connection

    NPT1/4-18

    RC1/4"

  • Material process membrane

    316L, AlloyC,

    Tantal,

    Monel,

    Gold

  • Material gasket

    PTFE, FKM, EPDM, FFKM

  • Fill fluid

    Silicone oil,

    Inert oil

  • Material housing

    Aluminium, 316L

  • Communication

    4...20 mA HART

  • Certificates / Approvals

    ATEX, IEC Ex

  • Design approvals

    EN10204-3.1,

    NACE MR0103,

    NACE MR0175

  • Drinking water approvals

    NSF, KTW

  • Specialities

    Heartbeat Technology,

    Bluetooth® Operation and maintenance SmartBlue App,

    LED Module,

    RFID TAG for easy identification,

    Plug and play functionalities,

    HistoROM

  • Measuring principle

    Differential pressure

  • Characteristic / Application

    Differential pressure transmitter which detects process anomalies like plugged impulse lines.

    Intuitive and clear wizards for commissioning, proof tests and verification.

  • Specialities

    Heartbeat Technology,

    Bluetooth® Operation and maintenance with SmartBlue App,

    LED Module,

    RFID TAG for easy identification,

    Plug and play functionalities

    HistoROM

  • Supply / Communication

    Ex d, Ex e, non-Ex:

    10.5...35V DC

    Ex i:

    10.5...30V DC

  • Accuracy

    Standard:

    up to 0.05 %

    Platinum:

    up to 0.035 %

  • Long term stability

    0.025 % of URL/ year

    0.05 % of URL/ 5 years

    0.10 % of URL/ 10 years

  • Ambient temperature

    -54°C...+85°C
    (-65°F...+185°F)

  • Process temperature

    -40°C...+110°C
    (-40°F...+230°F)

  • Process pressure absolute / max. overpressure limit

    420 bar (6300 psi)

  • Pressure measuring range

    10 mbar....40 bar

    (0.15 psi....600 psi)

  • Main wetted parts

    316L, AlloyC,

    Tantal, Monel,

    Gold

  • Process connection

    NPT1/4-18,

    RC1/4"

  • Max. measurement distance

    400 m (1,312 ft) H2O

  • Communication

    4...20 mA HART

  • Certificates / Approvals

    ATEX, IEC Ex

  • Design approvals

    EN 10204-3.1,

    NACE MR0175,

    NACE MR0103

  • Drinking water approvals

    NSF, KTW

  • Options

    Touch control display

  • Application limits

    None

Tài liệu / Tài liệu hướng dẫn / Phần mềm

Phụ kiện / Phụ tùng thay thế

Nr
Order code
Specification
  • 14
    • Nr 14 Order code 71487198

      Blind plug, M20, 316L, o-ring EPDM

      Consists of: blind plug, o-ring PTFE coated 17.0x2.0. Usage: FMG50, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B, PMP51B, PMP71B, NMT81.

    • Nr 14 Order code 71487199

      Blind plug, M20, Alu, o-ring EPDM

      Consists of: blind plug, o-ring PTFE coated 17.0x2.0. Usage: FMG50, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B, PMP51B, PMP71B, NMT81.

    • Nr 14 Order code 71487201

      Blind plug, NPT1/2, Alu

      Consists of: blind plug, PTFE coated. Usage: FMG50, NMT81, PMC51B, PMC71B PMD55B, PMD75B/PMD78B, PMP51B, PMP71B.

    • Nr 14 Order code 71487203

      Blind plug, NPT1/2, 316L

      Consists of: blind plug, PTFE coated. Usage: FMG50, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B, PMP51B, PMP71B, NMT81.

  • 15
    • Nr 15 Order code 71435135

      Cable gland M20, plastic

      Usage: FMG50, FTL41, FTL51B, FTL62/64, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B, PMP51B, PMP71B.

    • Nr 15 Order code 71435136

      Cable gland M20, brass nickel plated

      Usage: FMG50, FTL41, FTL51B, FTL62/64, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B, PMP51B, PMP71B.

    • Nr 15 Order code 71435137

      Cable gland M20, 316L

      Usage: FMG50, FTL51B, FTL62/64, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B, PMP51B, PMP71B.

    • Nr 15 Order code 71435138

      M12 plug,CuZn-nickel plated,housing side

      Usage: M12 screw-in thread, brass nickel plated, FMG50, FTL51B, FTL62/FTL64, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B,PMP51B, PMP71B.

    • Nr 15 Order code 71435139

      M12 plug, 316L, housing side

      Usage: M12 screw-in thread, FMG50, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B, PMP51B, PMP71B.

    • Nr 15 Order code 71439098

      HAN7D plug, 90deg, housing side

      Usage: FMG50, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B, PMP51B, PMP71B.

  • 18
    • Nr 18 Order code 71474251

      Ground terminal Housing L+P

      Consists of: Spring washer, screw, earth handle, clamp. Usage: housing FMG50, PMC51B, PMD55B, PMD75B/PMD78B.

  • 20
    • Nr 20 Order code 71435116

      Cover, Alu, closed

      Sealing ring, HNBR. Usage: FMG50, FTL41, FTL51B, FTL62/64, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B,PMP51B, PMP71B.

    • Nr 20 Order code 71435118

      Cover, Alu, closed, Ex d

      Sealing ring, HNBR. Usage: FMG50, FTL41, FTL51B, FTL62/64, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B, PMP51B, PMP71B.

    • Nr 20 Order code 71435122

      Cover, 316L, closed, Ex d

      Sealing ring, HNBR. Usage: FMG50, FTL51B, FTL62/64, PMD75B/PMD78B, PMC71B, PMP71B.

    • Nr 20 Order code 71439086

      Cover red, Alu, closed, Ex d

      Sealing ring, HNBR. Usage: FMG50, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B, PMP1B, PMP71B.

    • Nr 20 Order code 71435123

      Cover, 316L, sight window, Ex d

      Sealing ring, HNBR. Usage: FMG50, FTL51B, FTL62/FTL64, PMD75B/PMD78B, PMC71B, PMP71B.

    • Nr 20 Order code 71439089

      Cover, Alu, sight window

      Sealing ring, HNBR. Material sight window: plastic. Usage: FMG50, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B, PMP51B, PMP71B.

    • Nr 20 Order code 71439090

      Cover, Alu, sight window, Ex d

      Sealing ring: HNBR. Material sight window: borosilicat. Usage: FMG50, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B, PMP51B, PMP71B.

    • Nr 20 Order code 71439088

      Cover red, Alu, sight window, Ex d

      Sealing ring, HNBR. Material sight window: borosilicat. Usage: FMG50, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B, PMP51B, PMP71B.

  • 25
    • Nr 25 Order code 71435121

      Cover, Alu, connection compartment, Ex d

      Sealing ring, HNBR. Usage: FMG50, PMC71B, PMD75B/PMD78B, PMP71B.

    • Nr 25 Order code 71435128

      Cover, 316L, connect. compartment, Ex d

      Sealing ring, HNBR. Usage: FMG50, PMD75B/PMD78B, PMC71B, PMP71B.

    • Nr 25 Order code 71439085

      Cover, Alu, connection compartment

      Sealing ring, HNBR. Usage: FMG50, PMC71B, PMD75B/PMD78B, PMP71B.

    • Nr 25 Order code 71439087

      Cover red, Alu,connect. compartment,Ex d

      Sealing ring, HNBR. Usage: FMG50, PMC71B, PMD75B/PMD78B, PMP71B.

  • 21
  • 30
  • 35
  • 40
  • 55
    • Nr 55 Order code 52020675

      Flange PMD75 SD5 M10 NPT1/4 SS

      NPT1/4-18 PN160 M10, 316L. 2 pieces. Usage: pressure sensor 100mbar/500mbar/3bar/16bar/40bar.

    • Nr 55 Order code 52020676

      Flange PMD75 SD5 M12 NPT1/4 SS

      NPT1/4-18 PN420 M12, 316L. 2 pieces. Usage: pressure sensor 500mbar/3bar/16bar/40bar.

    • Nr 55 Order code 52020693

      Mounting set flange PMD75, PN420

      Consists of: 4x hexagon screw M12x90, VA. 4x hexagon nut M12, VA. 4x lock washer. Usage: PMD75, gasket copper, NBR, FKM Viton.

    • Nr 55 Order code 52020758

      Mounting set flange PMD75, PN160, SS

      Consists of: 4x hexagon screw M12x90, SS. 4x hexagon nut M12, SS. Gasket NBR, FKM. Usage: PMD75, PMD75B.

  • 57
  • 63
    • Nr 63 Order code 71485110

      Locking screw (2x), NPT1/4, Alloy

      Usage: PMD55, PMD75, PMD75B.

    • Nr 63 Order code 71485122

      Locking screw (2x), NPT1/4, 316L

      Usage: PMD55, PMD55B, PMD75, PMD75B.

    • Nr 63 Order code 71487312

      Vent valve 316L, 1/4 NPT, 2 pc.

      Consists of: valve spindle, 316L. Valve bush NPT1/4, 316L. 3.1 report / Nace report. Usage: FMD77, PMD55, PMD55B, PMD75, PMD75B, UDS1.

    • Nr 63 Order code 71489164

      Vent valve 316L, R1/4 JIS, 2 pc.

      Consists of: valve spindle, 316L, thread 5/16-24 UNF. Valve bushing 316L, thread R1/4 JIS. 3.1 report / Nace report. Usage: PMD55B, PMD75, PMD75B, UDS1.

  • 70
    • Nr 70 Order code 71043886

      Cable PE, L=2m/80inch, separate housing

      Connection cable sensor>sep. housing. Usage: FMB50/FMB51/FMB52, FMB70, FMD76/FMD77/FMD78, PMC51, PMC71, PMD70/PMD75, PMP51/PMP55, PMP71/PMP75.

    • Nr 70 Order code 71043888

      Cable PE, L=5m/200inch, separate housing

      Connection cable sensor>sep. housing. Usage: FMB50/FMB51/FMB52, FMB70, FMD76/FMD77/FMD78, PMC51, PMC71, PMD70/PMD75, PMP51/PMP55, PMP71/PMP75.

    • Nr 70 Order code 71043889

      Cable PE, L=10m/400inch,separate housing

      Connection cable sensor>sep. housing. Usage: FMB50/FMB51/FMB52, FMB70, FMD76/FMD77/FMD78, PMC51, PMC71, PMD70/PMD75, PMP51/PMP55, PMP71/PMP75.

    • Nr 70 Order code 71070738

      Cable FEP, L=5m/200inch,separate housing

      Connection cable sensor>sep. housing. Usage: FMB50/FMB51/FMB52, FMB70, FMD76/FMD77/FMD78, PMC51, PMC71, PMD70/PMD75, PMP51/PMP55, PMP71/PMP75.

    • Order code 71474958

      HAN7D socket, cable side

      Usage: FMG50, PMC51B, PMC71B, PMD55B, PMD75B/PMD78B, PMP51B, PMP71B.

    • Order code 71381907

      Mounting kit standard, 7/16-20 UNF

      Standard design. ::For non-vibrating applications. Material: 316L. Usage: wall/pipe mounting FMD78, PMD75.

    • Order code 71372499

      Mount.bracket 3/5 valve, stainless steel

      Mounting set Manifold. Material: 316L. Consists of: 1x Mounting bracket. 2x U-bolts 74mm. 4x Washers A 8.4 DIN125. 4x Hexagon nuts M8. 2x Socket head cap screws M10x14. 2x Washers B 10.5 DIN125. Usage: wall/pipe mounting 2", DA63M, PMD55, PMD75.

    • Order code 71438291

      Weather protection cover, plastic, XW111

      Usage: FTL41, FTL51B, FTL62/FTL64, PMC51B, PMD55B, PMP51B.

    • Order code 71438303

      Weather protection cover, 316L, XW112

      Usage: FMG50, FTL51B, FTL62/FTL64, PMC71B, PMD75B/PMD78B, PMP71B.

Vui lòng chọn thị trường / khu vực của bạn