Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
The Asset Health Monitor quickly gives an overview of the plant device status.

Asset Health Monitoring Solution SAH70

Continuous health monitoring avoids unplanned stoppages and allows faster reaction times.

SAH70
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-

Sản phẩm không có tại thị trường này.

*Please contact your Endress+Hauser sales partner for any further questions.

Bạn đã mua sản phẩm này?

Hãy đăng nhập vào cổng thông tin phần mềm để nhận phiên bản mới nhất.

Tổng quan về thông số kỹ thuật

Phạm vi ứng dụng

Devices often report maintenance required months before they fail. In a lot of cases such information is not collected or lost in logfiles of the control system where maintenance technicians do not have access. Endress+Hauser in cooperation with Rockwell Automation developed a system that enables you to get this information and make it available in an easy way.

The Asset Health Monitoring Solution SAH70 works 100% on-premises and ensures reliable connectivity as a foundation for IIoT applications in the future, including the ability to connect to cloud solutions, e.g. Netilion Services.

At the same time, it strives to keep commissioning as simple as possible, this being done in a couple of clicks.

Lợi ích

  • Plant operators get the opportunity to integrate preventive maintenance into their plant upkeep procedures.

  • Reliability engineers have easy access to the health status of instruments of their plant.

  • Maintenance engineers are offered an overview of all devices with filtering by status or searching by tag: it takes one-click only to see what needs their attention in their part of the plant.

  • Instrument engineers get a one-fits-all device configuration management platform.