Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
FieldCare SFE500 - universal device configuration

FieldCare SFE500

Universal device configuration

71108743
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-

Bạn đã mua sản phẩm này?

Hãy đăng nhập vào cổng thông tin phần mềm để nhận phiên bản mới nhất.

Tổng quan về thông số kỹ thuật

  • Features

    • Configuration and commissioning of Endress+Hauser and third-party field devices based on DTM technology

    • Plant view: logical view of plant with tagging and archiving. 

    • Document management: storage of key documents together with the device TAG

    • Inventory view: list of all devices in the plant with convenient search and filter function. 

  • Communication protocols

    • HART, WirelessHART, PROFIBUS, FOUNDATION Fieldbus, Modbus, IO-Link and EtherNet/IP protocols 

    • Endress+Hauser service protocols (for enabling access to Endress+Hauser instruments independently of the fieldbus protocol.)

  • CommDTMs

    • for HART, PROFIBUS, FOUNDATION Fieldbus 

    • for Endress+Hauser interface and gateways for remote maintenance

Phạm vi ứng dụng

FieldCare is Endress+Hauser's universal tool for configuring field devices that provides a range of functionality from device parameterization to engineered Condition Monitoring solutions.

  • Configuration and management of smart field devices in a facility

  • Easy device configuration, maintenance management, condition-based maintenance and life cycle management

  • Can be adapted to different needs depending on the license, and is therefore upgradeable at any time

Lợi ích

  • Supplied with a complete library of certified DTMS (Device Type Manager) for operation of all Endress+Hauser field devices, has CommDTMs for HART,PROFIBUS, FOUNDATION Fieldbus, IO-Link and Endress+Hauser protocols

  • Operates all third-party gateways, actuators, remote I/O systems and sensors supporting the FDT standard

  • Ensures full functionality for all Endress+Hauser and third-party devices with DTMs and offers generic profile operation for any third-party fieldbus device that does not have a vendor DTM

  • Integrates all registered HART and FOUNDATION Fieldbus as well as IO-Link field devices without DTMs using iDTM technology

  • Scans, identifies, assigns DTMs and adds devices to network automatically

  • Enables connection to the Endress+Hauser life cycle management tool (LCM)

Please Wait (spinning wheel) Loading alternative products

Lựa chọn Extended

  • Sản phẩm cao cấp

  • Chức năng cao và tiện lợi

Công nghệ vượt trội

Đơn giản

FLEX: Extended ©Endress+Hauser
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
Sản phẩm cũ

Chào mừng đến với Endress+Hauser!

Vui lòng chọn thị trường / khu vực của bạn