Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Ecograph T RSG35 - Universal Graphic Data Manager

Ecograph T RSG35
Universal Graphic Data Manager

Paperless recording, visualization and monitoring of the process values at the same time

RSG35
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-

Tổng quan về thông số kỹ thuật

  • Input

    12 analog (max) (U, I, TC, RTD, frequency, pulse)
    6 digital (max)

  • Output

    6 relays (max)
    1 transmitter power supply

  • Display

    TFT 5.7" colour graphic display

  • Power supply

    100…230 V AC +/-10%
    24V (-10%, +15%) AC/DC

  • Storage/Recording

    Internal memory
    SD card
    USB flash drive

  • Storage/Recording

    internal memory
    SD card
    USB flash drive

Phạm vi ứng dụng

Safe and complete recording and visualization of all process sequences. Demands on process monitoring and data recording are becoming more and more complex. Because every measurement value counts, the Universal Data Manager Ecograph T RSG35 records, visualizes and monitors all analog or digital input signals. The unit is easy to use and comes with features to save costs and simplify data acquisition. Due to its variety of communication possibilities a simple system integration is possible.

The Ecograph T is the right solution for a wide range of applications such as:

  • Quality and quantity monitoring in the water and wastewater industry

  • Temperature monitoring in metal working

  • Monitoring of processes in power stations

  • Displaying and recording of critical process parameters

  • Tank and level monitoring

Lợi ích

  • Versatile: up to 12 universal inputs record a wide range of measuring signals

  • Clear layout: 5.7" TFT screen for displaying measured values in a maximum of four groups, with digital, bar graph and curve display

  • Safe: reliable data archiving with internal memory and separate SD card

  • Easy: intuitive operation via the navigator (jog/shuttle dial) on site, or user-friendly operation at the PC via the integrated web server

  • Compact: low installation depth, saves space and money

  • System-enabled: common interfaces such as Ethernet, RS232/485, USB and optional slave function for Modbus RTU/TCP

  • Informative: e-mail notification in event of alarms and limit violation

Lựa chọn Lean

  • Sản phẩm tiêu chuẩn

  • Đáng tin cậy, mạnh mẽ và ít bảo trì

Công nghệ vượt trội

Đơn giản

FLEX: Lean ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Sản phẩm cũ