The robust device with a barstock thermowell is a complete unit ready for use with various housing transmitter heads to meet the application and space requirements. The unit offers enhanced measurement accuracy and reliability. A variety of process connections, dimensions, and materials (like 316L SS and Hastelloy C276) offer flexible application possibilities.
The T13 temperature sensor is a RTD assembly installed in thermowell and designed for use in harsh environments and explosive areas, due to his FM and CSA approvals. The sensor is made up of a measurement probe with an insulated RTD element, sheath and a thermowell made of bar-stock material.
The sensor assembly can be used in process industries such as:
Chemicals
Petrochemical
Refineries
Offshore Platforms
Lợi ích
FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications
Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution
All iTEMP transmitters provide long term stability ≤0.05% per year
Iplom SpA sought to optimize its refining process to extend catalyst life and to increase safety in a hydrodesulfurization (HDS) application through precise 3D temperature profiling.
male thread: NPT1/2" NPT3/4" NPT1" weld in version socket weld version
Tip shape
stepped tapered
Surface roughness Ra
32 μin. (0.80 μm)
Operating temperature range
PT100 WW: -200 °C … 600 °C (-328 °F … 1.112 °F) PT100 TF: -50 °C … 200 °C (-58 °F … 392 °F)
Max. process pressure (static)
at 20 °C: 100 bar (1.450 psi) depends on configuration
Accuracy
class A acc. to IEC 60751 class B acc. to IEC 60751
Response time
depending on configuration 63% rt = 20 s
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvals
FM XP DIP Class I,II,III Div. 1+2 FM XP NI DIP Class I,II,III Div. 1+2 CSA XP DIP Class I,II,III Div. 1+2 CSA XP NI DIP Class I,II,III Div. 1+2 FM/CSA XP DIP Class I,II,III Div. 1+2 FM/CSA XP NI DIP Class I,II,III Div1+2 CSA C/US XP, DIP I, II, III/1/A-G cCSAus General Purpose
Temperature Process RTD Explosion Proof T13, Process RTD Explosion Proof T14, Process TC Explosion Proof T53, Process TC Explosion Proof T54 Installation Notes for Hazardous Locations
Chúng tôi sử dụng cookie để nâng cao trải nghiệm duyệt web của bạn, thu thập số liệu thống kê để tối ưu hóa chức năng của trang web và cung cấp nội dung hoặc quảng cáo phù hợp.
Bằng cách chọn "Chấp nhận tất cả", bạn đồng ý với việc sử dụng cookie của chúng tôi.
Để biết thêm chi tiết, vui lòng xem lại Chính sách cookie của chúng tôi.