Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

TA414
Protection tube for temperature sensors

Protection tube TA414 ©Endress+Hauser

For use in medium duty general applications, mainly to protect the insert from chemical corrosion

The protection tube is used to match RTD thermometers, such as TST414 from Endress+Hauser, to protect the insert from chemical corrosion. It has a locking screw to fasten the thermometer in place and allows an easy replacement of the thermometer. Due to the reduced wall thickness, it is suggested to use it in processes with slow or medium process flow velocity.
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
  • Tổng quan về thông số kỹ thuật

    • Max. process pressure (static)

      50 bar (725 psi)

    • Maximum standard immersion length

      4.000 mm (157,48")

    • Max. immersion length on request

      10.000 mm (393,7")

Chọn nhanh

Chọn theo đề xuất của chúng tôi
Giá bán
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

hoặc

Công cụ lựa chọn mã thiết bị

Tiếp tục lựa chọn từ tất cả tùy chọn có thể
  • Lợi ích

    • TA414 is used to match RTD thermometers, as TST414, to protect the probe from chemical corrosion

    • The locking screw fastens the thermometer in place and allows an easy replacement of the thermometer

    • Due to the reduced wall thickness, it is suggested to use...

  • Phạm vi ứng dụng

    TA414 is used to match RTD thermometers, as TST414, to protect the probe from chemical corrosion. The locking screw fastens the thermometer in place and allows an easy replacement of the thermometer.

    Due to the reduced wall thickness, it is suggested...

Tín năng và thông số kỹ thuật

Quay lại

Details

  • Measuring principle

    Fabricated Thermowell

  • Characteristic / Application

    metric style

    thermopocket for TST 414

    threaded process connection

  • Head connection

    fixed screw

  • Maximum standard immersion length

    4.000 mm (157,48")

  • Max. immersion length on request

    10.000 mm (393,7")

  • Process connection

    thread:

    G1/2"

  • Thermowell root diameter

    4,5 mm (0,18")

  • Medium contact material

    1.4571 (316Ti)

  • Wetted part finishing (Ra)

    <1.6 µm (63.00 µin)

  • Tip shape

    straight

  • Temperature range

    -200...700 °C (-328...1.292 °F)

  • Max. process pressure (static)

    50 bar (725 psi)

  • Max. process pressure at 400 °C

    depends on process connection

Tài liệu / Tài liệu hướng dẫn / Phần mềm

Phụ kiện / Phụ tùng thay thế

Nr
Order code
Specification

Vui lòng chọn thị trường / khu vực của bạn