The Endress+Hauser Group

Trung tâm truyền thông

Sự kiện

Xây dựng sự nghiệp cùng Endress+Hauser

Tra cứu sản phẩm

Thông tin liên hệ

Secure, simple and comfortable wireless remote access

Bluetooth® upgrade available for all radar devices

You want to commission your device or just need a quick check on the diagnostic information? With remote access via Bluetooth® this is easier than ever. Just connect your Endress+Hauser radar device with the new Bluetooth® module and the SmartBlue app. Use your standard smartphone or tablet.

Benefits of SmartBlue app and Bluetooth®

  • Fast and comfortable mobile access to the device, diagnostics and process information

  • Safety first: Avoid hazardous or difficult to access areas by operating the device remotely within a range of more than 10 m

  • Convenient and helpful user interface

  • Secure data transmission for fast and reliable configuration and maintenance

  • Get an overview of your instrumentation with live lists for efficient maintenance

What do you need for wireless remote access?

Checklist for Bluetooth® upgrade

  • A radar device with HART 7 Firmware in the latest revision

  • A smartphone/tablet with the latest version of the SmartBlue app

Data Security certified by Fraunhofer Institute AISEC

Security is the foremost concern when it comes to remote access via Bluetooth®. Endress+Hauser took following measures for maximum data security:

  • Our security concept has been evaluated by the Fraunhofer Institute AISEC. It certifies a high level of security

  • We use the well-established and extremely secure "PAKE " algorithm for encryption

  • The same class of algorithms is also used in German ID cards

  • The security level is independent of the "password quality"

  • The password is not stored at all

  • Bluetooth module and device ©Endress+Hauser

    Bluetooth® module linked to device

  • Bluetooth module ©Endress+Hauser

    Bluetooth module BT10

  • Bluetooth for process automation ©Endress+Hauser

    Echo curve in the SmartBlue app