Title

尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。

Proline Promass A for lowest flow rates

Lightweight single-tube Coriolis flowmeter with highest accuracy

发行日期: 02.08.2018

Maximum precision thanks to the innovative sensor concept

The Promass A sensor system is mounted on a base plate that acts as a “shock absorber,” effectively shielding the Coriolis measuring system from external pipe vibrations and pipe forces. Other contributing factors are the much higher oscillation frequency of the measuring tube and its completely balanced oscillation behavior. At a maximum measured error of ±0.1%, measurements down to 8 g/min are possible, or – if the error is permitted to be max. ±1% – even a quantity of less than 1 g/min.

The device design – robust and industry-optimized

Due to the high corrosion resistance (stainless steel, Alloy C22; NACE MR0175/MR0103), Promass A is ideally suitable for process applications, and especially for offshore and onshore areas with aggressive, salty air. Other preferred applications are found in the food and life sciences industries with hygienic or sterile environments. This is ensured by various certificates and approvals (3-A, FDA, EC 1935/2004; FDA, USP Class VI, TSE/BSE) as well as stainless steel in pharmaceutical quality.

Proline Promass flowmeters ©Endress+Hauser

Transmitters for seamless system integration

Various transmitters are available for Promass A: Proline 200 (two-wire device), Proline 300 (four-wire device) or Proline 500 (remote version). They allow simultaneous measurement of mass flow, volume flow, density, concentration and temperature. Access to measurement and diagnostic data is possible at any time thanks to numerous fieldbuses (EtherNet/IP, Modbus RS485, PROFIBUS DP, PROFINET, FOUNDATION Fieldbus, HART, WirelessHart) as well as freely combinable I/Os and WLAN (web server).

Heartbeat Technology – for maximum operational safety

Heartbeat Technology is a a testing function which is integrated into all Proline measuring devices and enables permanent self-diagnostics and a metrologically traceable device verification without process interruption certified by TÜV SÜD. All of this reduces complexity and hazards in a plant and increases its reliability and availability. Since the Promass A measuring system has been developed in accordance with IEC 61508 (SIL), it is also preferred for use in safety-related applications.

Promass A guarantees maximum robustness and precisely measured values with unparalleled repeatability. All of this thanks to the innovative sensor concept, which sets new standards in Coriolis measurement technology. Promass A is light and compact – with no losses in performance or robustness. The measuring device is therefore ideally suited for space-saving installation, for example in modular process facilities and skids.

Proline Promass A from DN 1 to 4 (1/24 to 1/8") ©Endress+Hauser

下载

    Proline Promass A 创新手册

    Proline Promass A - 最高测量精度的轻量级极小流量测量专家

    Proline Promass A 电子书

    一体式科里奥利单管测量系统,可精确测量最低流量,轻松访问配备相关工具(如相关视频或手册)。

新闻列表

通过邮箱直接接收下一条新闻稿和新闻。订阅Endress+Hauser新闻列表,时刻关注最新动态。

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.