尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
产品图片:科里奥利流量计 Proline Promass A 500 / 8A5C,适用于过程应用

Proline Promass A 500/8A5C
科里奥利质量流量计

单测量管流量计,用于极小流量的高精度测量,分体式仪表最多可以连接四路输入/输出。

8A5C
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
from CHF ??.-
筛选测量/应用任务
测量/应用任务

配置产品,下载CAD设计图

  • 测量原理

    科里奥利质量流量

  • 产品标题

    Accurate single-tube flowmeter for lowest flow rates, as remote version with up to 4 I/Os.
    Suitable for applications with smallest flow quantities in all industries.

  • 传感器特点

    Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging.
    Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F).

  • 变送器特点

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.

  • 公称口径范围

    DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")

  • 接液部件材质

    Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22

  • 测量变量

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • 最大测量误差

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³

  • 测量范围

    0 to 450 kg/h (0 to 16.54 lb/min)

  • 最大过程压力

    430.9 bar (6250 psi)

  • 介质温度范围

    -50 to 205 °C (-58 to 401 °F)

  • 环境温度范围

    -40 to 60 °C (-40 to +140 °F)

  • 传感器外壳材质

    Stainless steel, 1.4404 (316L)

  • 变送器外壳材质

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat

  • 防护等级

    Sensor remote version (standard): IP66/67, type 4X enclosure
    Sensor remote version (option): IP69.
    Transmitter remote version: IP66/67, Type 4X enclosure

  • 显示/操作

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • 输出

    4 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • 输入

    Status input
    4-20 mA input

  • 数字通信

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • 电源

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • 防爆认证

    ATEX, IECEx, cCSAus, INMETRO, NEPSI

  • 产品安全性

    CE, C-TICK

  • 功能安全性

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • 计量认证和证书

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • 压力认证和证书

    CRN

  • 材料证书

    3.1 material

  • 卫生型认证和证书

    3-A, cGMP

  • 测量原理

    科里奥利质量流量

  • 产品标题

    Accurate single-tube flowmeter for lowest flow rates, as remote version with up to 4 I/Os.
    Suitable for applications with smallest flow quantities in all industries.

  • 传感器特点

    Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging.
    Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F).

  • 变送器特点

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.

  • 公称口径范围

    DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")

  • 接液部件材质

    Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22

  • 测量变量

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • 最大测量误差

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³

  • 测量范围

    0 to 450 kg/h (0 to 16.54 lb/min)

  • 最大过程压力

    430.9 bar (6250 psi)

  • 介质温度范围

    -50 to 205 °C (-58 to 401 °F)

  • 环境温度范围

    -40 to 60 °C (-40 to +140 °F)

  • 传感器外壳材质

    Stainless steel, 1.4404 (316L)

  • 变送器外壳材质

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat

  • 防护等级

    Sensor remote version (standard): IP66/67, type 4X enclosure
    Sensor remote version (option): IP69.
    Transmitter remote version: IP66/67, Type 4X enclosure

  • 显示/操作

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • 输出

    4 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • 输入

    Status input
    4-20 mA input

  • 数字通信

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • 电源

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • 防爆认证

    ATEX, IECEx, cCSAus, INMETRO, NEPSI

  • 产品安全性

    CE, C-TICK

  • 功能安全性

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • 计量认证和证书

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • 压力认证和证书

    CRN

  • 材料证书

    3.1 material

  • 卫生型认证和证书

    3-A, cGMP

  • 测量原理

    科里奥利质量流量

  • 产品标题

    Accurate single-tube flowmeter for lowest flow rates, as remote version with up to 4 I/Os.
    Suitable for applications with smallest flow quantities in all industries.

  • 传感器特点

    Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging.
    Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F).

  • 变送器特点

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.

  • 公称口径范围

    DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")

  • 接液部件材质

    Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22

  • 测量变量

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • 最大测量误差

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³

  • 测量范围

    0 to 450 kg/h (0 to 16.54 lb/min)

  • 最大过程压力

    430.9 bar (6250 psi)

  • 介质温度范围

    -50 to 205 °C (-58 to 401 °F)

  • 环境温度范围

    -40 to 60 °C (-40 to +140 °F)

  • 传感器外壳材质

    Stainless steel, 1.4404 (316L)

  • 变送器外壳材质

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat

  • 防护等级

    Sensor remote version (standard): IP66/67, type 4X enclosure
    Sensor remote version (option): IP69.
    Transmitter remote version: IP66/67, Type 4X enclosure

  • 显示/操作

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • 输出

    4 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • 输入

    Status input
    4-20 mA input

  • 数字通信

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • 电源

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • 防爆认证

    ATEX, IECEx, cCSAus, INMETRO, NEPSI

  • 产品安全性

    CE, C-TICK

  • 功能安全性

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • 计量认证和证书

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • 压力认证和证书

    PED, CRN

  • 材料证书

    3.1 material

  • 卫生型认证和证书

    3-A, cGMP

欢迎来到Endress+Hauser!

请选择您的市场/地区