产品规格参数
-
测量精度
0.075%
铂金型:0.05% -
过程温度
-40...125 °C
(-40...257 °F) -
压力测量范围
100mbar...700bar
(1.5...10.500 psi) -
主要接液部件
Alloy C276合金
316L
铑 -
过程膜片的材质
316L、AlloyC合金、
铑>金 -
传感器
100 mbar...700 bar
(1.5...10.500 psi)
表压/绝压
应用领域
Cerabar PMP71数字压力测量变送器采用金属膜片,主要用于过程工业,可测量液体和气体的压力、液位、体积和质量。PMP71专为高压测量场合设计,最高工作压力可达700ba。带快速设定功能,量程可调。设计符合IEC61508标准,满足SIL2/3功能安全要求。提供MID计量认证证书,适可用于计量交接。
双腔室铝或不锈钢 (316L) 外壳
过程链接:螺纹,法兰
温度范围:-40 至 +125°C (-40 至 +257°F)
压力范围:+100mbar 至 +700bar (+1.5至 +10.500psi)
精度误差:±0.05%, "铂金型" ±0.025%
国际防爆保护认证, WHG溢出防护, 卫生型认证, 海级认证, SIL
优势
即使在过程温度变化的工况下,仍能进行精确的测量
HistoROM®/M-DAT 记忆存储单元,可回溯仪表设定与测量值
通过TÜV SÜD认证的IEC 61508标准,适用于SIL2/SIL3功能安全过程监测(最大…最小…范围)
从测量薄膜到电子元件,提供过载保护和功能监测
快速设置菜单可快速设置基本调试参数,菜单引导式操作,提供高级故障诊断功能
可选安装阀组:并做打压测试
无缝、独立的系统集成(HART/PA/FF)
演示视频
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
老产品
-
-
技术资料(TI)
Cerabar S PMP71 with MID Part Certificate
Pressure transmitter with metalsensors; Overload-resistant and function-monitored; Communication via HART; Subcomponent suitablef
EN ZH 16/12/2011语言:
英语
版本:
16/12/2011
文件大小:
1.5 MB
文件名:
TI00451PEN_0111.pdf
-
-
-
操作手册(BA)
Cerabar S PMP71 Low Power 1-5V DC Output Operating Instructions
Low power pressure transmitter with metal sensors and 1-5V DC voltage output
EN ZH 25/08/201701/08/2017语言:
英语
版本:
25/08/2017
文件大小:
1.1 MB
文件名:
BA01633PEN_0317.pdf
-
-
-
操作手册(BA)
Cerabar S PMC71, PMP71, PMP75 PROFIBUS PA (V 04.01.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors Overload-resistant and function-monitored; Communication via PROFIBUSPA
-
-
-
操作手册(BA)
Cerabar S /Deltabar S /Deltapilot S Description of device functions PROFIBUS PA V04.01.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter Deltapilot S FMB70 Hydrostatic pressure transmitter
-
-
-
操作手册(BA)
Cerabar S / Deltabar S / Deltapilot S, Description of device functions FOUNDATION Fieldbus V 04.00.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter Deltapilot S FMB70 Hydrostatic pressure transmitter
-
-
-
操作手册(BA)
Cerabar S PMC71, PMP71, PMP75 FOUNDATION Fieldbus (V 04.00.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors Overload-resistant and function-monitored; Communication via FOUNDATION Fieldbus
-
-
-
操作手册(BA)
Description of Device Functions HART (V02.10.54) Cerabar S PM71 with MID Part Certificate
Pressure transmitter with metal sensors; Overload-resistant and function-monitored; Communication via HART; Subcomponent suitablefor custody transfer measurement with NMi approval
EN ZH 03/04/201710/12/201424/04/201219/12/2011语言:
英语
版本:
03/04/2017
文件大小:
1.3 MB
文件名:
BA00413PEN_1316.pdf
-