尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
Deltabar PMD75 - Differential pressure

Differential pressure
Deltabar PMD75

Differential pressure transmitter with metal sensor for measurement of pressure differences

PMD75
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
from CHF ??.-

产品规格参数

  • 最大测量误差

    0.075%
    铂金型:0.05%

  • 测量精度

    标准型:0.05%;
    铂金型:0.035%

  • 过程温度

    -40...85 °C
    (–40...185 °F)

  • 介质温度范围

    带压管路的温度梯度

  • 压力测量范围

    10mbar...40bar
    (0.15...600 psi)

  • 过程压力(绝压)/最大过压限定值

    420bar (6300psi)

  • 主要接液部件

    Alloy C276合金
    316L
    Monel

  • 最大测量距离

    400m (1.312ft) H2O

  • 最大过程压力

    最大420bar
    ( 6.091 psi)

  • 过程膜片的材质

    316L、AlloyC合金、
    钽、
    金-铑

  • 传感器

    10 mbar...40 bar
    (0.4 inH2O...600 psi)

应用领域

The Deltabar PMD75 differential pressure transmitter with piezoresistive sensor and welded metallic membrane is used in all industries for continuous measurement in liquids, vapors and gases. The 3-key operation enables simple and reliable commissioning and operation. The integrated HistoROM data module allows easy management of process and device parameters. Designed according to IEC 61508 for use in SIL2/3 safety applications.

For level, volume or mass measurement in liquids, differential pressure monitoring as well as flow measurement (volume or mass flow) in conjunction with primary elements in gases, vapors and liquids.

  • Process connections: Threads

  • Process temperature: -40 to +85°C (-40 to +185°F)

  • Measuring ranges: 0.25mbar to 40bar (0.0036 to 600psi)

  • Accuracy: ±0.05%, "Platinum" ±0.035% (optional)

  • International explosion protection certificates, overfill prevention WHG, SIL, hygienic approvals, marine approvals

优势

  • Best accuracy, reproducibility and long-term stability

  • Highest safety due to gas tight feedthrough with capabilities up to SIL2/3, certified to IEC 61508

  • Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus

  • HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics

  • Cost savings with modular concept for easy replacement of sensor, display or electronics

  • Overload-resistant up to 420bar / 42MPa / 6300psi, function-monitored

  • Seamless and independent system integration (HART/PA/FF)

演示视频

Extended选型

  • 高端产品

  • 功能丰富,适用范围广

仪表技术性能

选型便捷程度

FLEX:Extended选型(高端产品) ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

欢迎来到Endress+Hauser!

请选择您的市场/地区