产品规格参数
-
测量精度
0.075% +隔膜密封系统的影响
-
过程温度
-70...400 °C
(-94...752 °F) -
压力测量范围
100mbar...400bar
(1.5...5800 psi) -
过程压力(绝压)/最大过压限定值
1050bar (15200psi)
-
主要接液部件
Alloy C276合金
316L
Monel
钽
PTFE膜 -
最大测量距离
7000m (22.966ft) H2O
-
过程膜片的材质
316L、AlloyC合金、
钽
铑>金
PTFE -
传感器
100 mbar...700 bar
(1.5...10.150 psi)
表压/绝压
应用领域
Ceraba PMP75数字压力变送器采用金属膜片密封,主要用于过程工业和卫生行业,可用于测量液体或气体的压力、液位、体积和质量。变送器适用于高温、高压场合,温度范围可从-70至400 °C。测量范围可调,可快速设置,节省成本和时间。设计符合IEC61508标准SIL2/3功能安全系统。
双腔室铝或不锈钢 (316L) 外壳
过程链接:螺纹,法兰或卫生型连接
温度范围:-70 至 +400°C (-94 至 +752°F)
压力范围:+100mbar 至 +400bar (+1.5 至 +5.800psi)
精度误差:±0.075%
国际防爆保护认证,WHG过溢防护,EN 10204-3.1,海上认证,3A认证
优势
大量、多种隔膜密封材料和过程连接
HistoROM®/M-DAT 记忆存储单元,可回溯仪表设定与测量值
根据IEC 61508开发与设计,适用于SIL2/3安全系统(最小,最大,范围)
从测量薄膜到电子器件的过载保护与功能监控
快速设置菜单可快速设置基本调试参数,菜单引导式操作,提供高级故障诊断功能。拥有无缝、独立的系统集成(HART/PA/FF)
气密引线提供标准的第二道防线
全新TempC膜片,最小化温度的影响,恢复时间短
演示视频
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
老产品
-
-
操作手册(BA)
Cerabar S PMC71, PMP71, PMP75 PROFIBUS PA (V 04.01.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors Overload-resistant and function-monitored; Communication via PROFIBUSPA
-
-
-
操作手册(BA)
Cerabar S /Deltabar S /Deltapilot S Description of device functions PROFIBUS PA V04.01.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter Deltapilot S FMB70 Hydrostatic pressure transmitter
-
-
-
操作手册(BA)
Cerabar S / Deltabar S / Deltapilot S, Description of device functions FOUNDATION Fieldbus V 04.00.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter Deltapilot S FMB70 Hydrostatic pressure transmitter
-
-
-
操作手册(BA)
Cerabar S PMC71, PMP71, PMP75 FOUNDATION Fieldbus (V 04.00.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors Overload-resistant and function-monitored; Communication via FOUNDATION Fieldbus
-
-
-
简明操作指南(KA)
Cerabar S, Deltabar S, Deltapilot S
Cerabar S, Deltabar S, Deltapilot S Process pressure measurement/differntial pressure measurement/hydrostatic level measurement V 04.00.zz
-
-
-
简明操作指南(KA)
Cerabar S, Deltabar S, Deltapilot S
Cearabar S - pressure transmitter Deltabar S - differential pressure transmitter Deltapilot S - hydrostatic level measurement V02.30.zz
-
-
-
简明操作指南(KA)
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
EN ZH 17/05/2021语言:
英语
版本:
17/05/2021
文件大小:
396.6 KB
文件名:
KA00610PA2_0312.pdf
-
-
-
简明操作指南(KA)
Cerabar S, Deltabar S, Deltapilot S - Exchange of HistoROM module
CerabarS, Deltabar S, Deltapilot S - Exchange of HistoROM module
EN ZH 20/04/2021语言:
英语
版本:
20/04/2021
文件大小:
435.4 KB
文件名:
KA00599P_A2.pdf
-
-
-
简明操作指南(KA)
Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S Austausch der Elektronik am Cerabar S, Deltabar S, Deltapilot S
Exchange of electronics on Cerabar S, Deltabar S, and Deltapilot S FMB70-, FMD72-, FMD76-, FMD77-, FMD78-, PMC71-, PMD70-, PMD75-, PMP71-, PMP72-, PMP75-
EN ZH 24/04/2012语言:
英语
版本:
24/04/2012
文件大小:
264.7 KB
文件名:
KA678P-a2_0808.pdf
-
-
-
简明操作指南(KA)
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
EN ZH 19/05/2021语言:
英语
版本:
19/05/2021
文件大小:
2.3 MB
文件名:
KA00615PA2_0108.pdf
-
-
-
安装指南 (EA)
Electronics Installation Instructions
Cerabar S PMC71, PMP71, PMP75, Deltabar S FMD77, FMD78, PMD75, Deltabar FMD71, FMD72, Deltapilot S FMB70
-