产品规格参数
-
测量精度
Cl. A ,遵循IEC 60751标准
Cl. AA,遵循IEC 60751标准 -
响应时间
取决于设置
QuickSens: t90 = 1.5秒
StrongSens: t90 = 9.5秒 -
最大过程压力(静压)
20 °C时:40 bar (580 psi)
-
工作温度范围
PT100:
-200…600 °C
(-328…1.112 °F)
StrongSens:
-50…500 °C
(-58…932 °F)
QuickSens:
-50…200 °C
(-58…392 °F)
应用领域
The modular sanitary thermometer iTHERM TM411 with digital display delivers highly accurate, reliable and fast temperature measurements in process lines, vessels, tanks, fermenters and more. The high-performance device is designed for the strictly regulated food and life sciences industries. Configure your hygienic instruments from a selection of thin film RTDs with QuickSens or StrongSens technology or 2x Pt100 wire wound temperature sensors, smart transmitters and hygienic process connections.
Designed for use in hygienic and aseptic applications in food, beverage and life sciences
Measuring range: –200 to 600 °C (-28 to 1 112 °F)
Pressure range up to 40 bar (580 psi)
Protection class: up to IP69K
Remote parametrization with secure Bluetooth® temperature transmitters
International approvals: Certified for use in hazardous areas, explosion protection as per ATEX/IECEx, CSA, FM, EAC Ex, JPN Ex, NEPSI; Hygiene standards according to 3-A, EHEDG, ASME BPE, FDA, TSE Certificate of Suitability
优势
Optimum process control: Fast sensor response times with iTHERM QuickSens technology (t90: 1.5 s)
Up to 75% faster and safer recalibrations with iTHERM QuickNeck – tool-free quick-release for instant insert removal
High sensor availability under rough conditions: Vibration resistant RTD technology iTHERM StrongSens (> 60g)
Easy product selection, configuration and maintenance
Increase productivity and product safety in sanitary applications with highly accurate and reliable measurements
Thermowells, hygienic process connections and housings expertly manufactured from high-grade materials treated for low surface roughness
演示视频
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
老产品
-
-
操作手册(BA)
Modular hygienic thermometers
Universal modular thermometers with RTD insert for hygienic applications
EN ZH 20/01/2020语言:
英语
版本:
20/01/2020
文件大小:
591 KB
文件名:
BA02023TEN_0120.pdf
-
-
-
安全指南(XA)
Modular RTD assemblies for hygienic applications iTHERM TM411, TM412
0Ехia IIC T6…T1 Ga Х Ga/Gb Ех ia IIC T6…T1 Ga Х Еx ia IIIC T85°C…T450°C Da Х Еx ia IIIC T85°C…T450°C Da/Db Х
EN ZH 29/10/2021语言:
英语
版本:
29/10/2021
文件大小:
424 KB
文件名:
XA02760TEN_0121.pdf
-
-
-
安全指南(XA)
TR1x、TR4x、TR88、TSC310、TST310、TR6x、TC1x、TC6x、TC88、TPC100、 TPR100 、TM411、 TM412、TR24
温度计和测温芯子 Ex ia IIC T1-T6 Ga、Ex iaD 20 T85-T450
EN ZH 31/07/2020语言:
中文
版本:
31/07/2020
文件大小:
1.3 MB
文件名:
XA02109TZH_0120.pdf
-
-
-
安全指南(XA)
Modular RTD assemblies for hygienic applications iTHERM® TM411
JPN: Ex ia IIC T4 Ga/Gb
EN ZH 31/12/2019语言:
英语
版本:
31/12/2019
文件大小:
125.5 KB
文件名:
XA01937TEN_0119.pdf
-
-
-
安全指南(XA)
Omnigrad TRxx, TCxx, TxCxxx
RTD/TC modular thermometers 0Ех ia IIC T6…T1Ga Х Ga/Gb Ех ia IIC T6…T1 Ga Х Ех ia IIIC 85 °C…450 °C Da Х Ех ia IIIC 85 °C…450 °C Da/Db Х
EN ZH 10/03/202002/11/2016语言:
英语
版本:
10/03/2020
文件大小:
171.9 KB
文件名:
XA01459TEN_0220.pdf
-
-
-
安全指南(XA)
TM411 TM412
CSA IS, NI Control Drawing
EN ZH 22/10/201905/03/2014语言:
英语
版本:
22/10/2019
文件大小:
86.2 KB
文件名:
XA01149TEN_02.19.pdf
-