尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
拉曼校准附件

拉曼校准附件

快速、简单、精准波长强度检测和波长校准

KHCA1
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
from CHF ??.-
筛选测量/应用任务
测量/应用任务

配置产品,下载CAD设计图

  • 测量原理

    Raman spectroscopy

  • Unit dimensions (width x height x depth in mm)

    Control unit: 12 x 270 x 43
    Lamp head: 50 x 80 x 19

  • Weight (kg)

    Control Unit: 1.60
    Lamp head: 0.10

  • Sampling probe compatibility

    Raman Rxn-10 (with accessory optics)
    Raman Rxn-20 (with accessory optics)
    Raman Rxn-40
    Raman Rxn-41
    Raman Rxn-45

  • Spectral intensity reference

    Tungsten-halogen

  • Spectral intensity calibration range

    HCA-532: 534.5 to 694.0 nm
    HCA-785: 790.7 to 1074.5 nm
    HCA-1000: 1012.6 to 1304.6 nm

  • Spectral intensity output repeatability (over any 4000 cm-1 spectrum)

    Short Term: 2%
    Over 100 hours: 2.65%

  • Adapter options

    Lamp Housing Adapters for sampling optics (NCO 0.4″, 0.5″, 2.5″, 3″ options)
    Immersion (IO) ½”, ¼" adapter
    bIO adapter (12 mm)
    Fiber Adapters: FC and SMA

  • Electrical data

    Power Source: 100–240 VAC 50/60 Hz
    Power Consumption: 22 W Maximum
    CE Certified: Yes

欢迎来到Endress+Hauser!

请选择您的市场/地区