尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。

Proline 300/500 – Flow measuring technology for the future

For lasting higher levels of safety, product quality, and availability in your process system

发行日期: 01.12.2016

For 45 years, Endress+Hauser has been offering one of the most comprehensive product ranges worldwide for flow measurement of liquids, gases and steam. The Proline device family has contributed significantly to this success with unique innovations to ensure highest process and product quality. The Proline 300/500 transmitter family combines Proline sensors, which have proved themselves with state-of-the-art transmitter technology.

Proline 300/500 allows universal flow metering in all applications in the process industry – from quantity measurement and process monitoring right up to custody transfer applications. Proline also provides a view into the process, ensuring that plant operators receive a wealth of important diagnostic and process data. Users benefit from this in many different ways: through optimal process monitoring, fewer periods of downtime, and therefore a more efficient process control.

Multivariable and high-quality sensors

Proline 300/500 transmitters can be freely combined with any of the Coriolis, electromagnetic, Ultrasonic and thermal sensors, so that users can easily operate the devices without having to get used to different interfaces. Several process variables can be measured simultaneously depending on the corresponding measuring principle and sensor. Each device is checked using accredited and traceable calibration facilities (ISO/IEC 17025). This is unparalleled around the globe.

Added value thanks to information from the field

Proline 300/500 supplies the customer with a maximum amount of process information. It is not only possible to retrieve device, diagnostics, service or process data in the control room, but also on site thanks to the built-in Ethernet or WLAN that allow for direct connection via web server. The web server is an innovation that simplifies service of a device and thus ensures efficient maintenance.

Heartbeat Technology – always on the pulse of the process

A further highlight is Heartbeat Technology. Integrated into all Proline devices, this checking function enables permanent self-diagnosis, along with an attested and traceable verification during operation. The operator does not need to be present in the field: Verification can be started at any time via all available interfaces. This makes it possible, for example, to extend application-specific calibration intervals, thus saving time and money.

Prepared for seamless integration

Proline 300/500 has a unique range of signal outputs and protocols: HART, PROFINET, EtherNet/IP, Modbus RS485, PROFIBUS and FOUNDATION fieldbus. This ensures that all Endress+Hauser flowmeters can be seamlessly integrated into existing automation systems. Thanks to the transparent flow of diagnostics and measurement data – from the sensor to the process control system – unimagined possibilities are now becoming reality, ensuring safe, efficient and comprehensive process control.

下载

    Proline 300/500 创新手册

    面向未来的流量测量技术

    Proline 行业应用(电子书)

    创新产品广泛应用于您的业务

新闻列表

通过邮箱直接接收下一条新闻稿和新闻。订阅Endress+Hauser新闻列表,时刻关注最新动态。

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.

联系方式

欢迎来到Endress+Hauser!

请选择您的市场/地区