Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Oil tanker loading and unloading systems

Fast, accurate, and transparent loading and unloading process with Endress+Hauser metering skids

Drawing of a typical loading / offloading skid for ships

hình ảnh trình bày một ví dụ về giải pháp có sẵn

Endress+Hauser is your one-stop shop for mass-based or volume-based offloading metering skids in oil and gas operations. Bring your marine cargo operations for liquids up to date with the very latest technologies, ensure compliance to local and international standards.

Hardware & Software:

  • State-of-the art Endress+Hauser Coriolis flowmeter  
  • Temperature and pressure transmitter and gauges
  • Fully assembled, certified and tested skid
  • Flow computer
  • Air eliminator
  • Digital control and isolation valves
  • Emergency shutdown valves
  • Additional options such as proving connections and master meter, supervisory HMI, and integrated terminal management system
  • Others, based on project requirements

Services:

  • Application constancy and zero-loss assessment
  • Site survey and deliverables definition, detailed design, and engineering
  • Procurement and fabrication
  • Certification and testing
  • Inspection and FAT, shipping, and logistics
  • Installation, commissioning, and SAT
  • Start Up & put into operation
  • Training and documentation, maintenance, and re-calibration services
  • Heartbeat diagnostics, monitoring and verification 
  • Others, based on project requirements

Slash negotiation times by up to 100%

Designed to your requirements, and fitted with our advanced Coriolis flowmeters, Endress+Hauser metering skids offer high flowrates, are certified to OIML R 117 for custody transfer accuracy and integrate Heartbeat technology for verification to IEC 61511-1, diagnostics to Namur NE 107. Save time in ship unloading operations with safe, increased throughput. Avoid disputes with traceable, secure, and transparent transfers. Sustain compliance to international and local standards.

For over 50 years our worldwide network of experts has been partnering with oil and gas terminal and refinery operators to optimize marine cargo custody transfer, from front-end engineering design to operations and maintenance.

Enhance your performance with the zero-loss technique.

Avoid time consuming manual sounding operations and quantity negotiations using Endress+Hauser’s certified, sealed and secure metering system.

Reduce implementation risk in your plant projects

with Endress+Hauser expert support services such as project management, detailed engineering, fabrication, testing, documentation, and certification.

Save costs and time in operations

with our training, validation, re-calibration, and maintenance services.

Manage your assets across their lifecycle

via the unique Endress+Hauser Netilion ecosystem.

Interested in our solutions? Our consultants can answer all your questions

Offering highlights

/

Interested in our solutions? Our consultants can answer all your questions

Chú thích cuối

Explore other solutions