Measuring range0 to 2.5 mg/l PO4-P (blue method) 0.05 to 10 mg/l PO4-P (blue method) 0.05 to 10 mg/l with dilution function to maximum 2.5 to 500 mg/l PO4-P (blue method) 0.5 to 20 mg/l PO4-P (yellow method) 0.5 to 50 mg/l PO4-P (yellow method) 0.5 to 50 mg/l with dilution function to maximum 10 to 1000 mg/l PO4-P (yellow method)
Process temperature4 to 40 °C (39.2 to 104 °F)
Process pressureAt atmospheric pressure, < 0.2 bar
Measuring range0 to 5 mg/l total chlorine or 0 to 20 mg/l total chlorine
Process temperature0 to 55 °C , non-freezing (32 to 130 °F)
Process pressure1 bar relative (14,5 psi relativ) Max. 2 bar (max. 29 psi)
Measuring methodTotal chlorine consists of free chlorine (HOCl, OCl-) and bound chlorine (chloramines) All components are reduced at the working electrode Almost pH independent
Do you need help selecting your next device?
Comfortably select and configure best-fit products for your measuring tasks and applications.
Environmental protection, consistent product quality, process optimization and safety – just a few reasons why liquid analysis is becoming increasingly essential. Liquids such as water, beverages, dairy products, chemicals and pharmaceuticals have to be analyzed day in and day out. We support you in fulfilling all these measuring tasks with application know-how and cutting-edge technologies. Discover our comprehensive portfolio and choose the product best suited to your process needs.
Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.
The pH-value of a liquid can be calculated using the potentiometric measurement principle. This video shows what it is about and how this measuring principle works.
The conductivity of a liquid can be measured using the conductive or toroidal measuring principles. This video shows what it is about and how these measuring principles work.
Nutrients, metals or carbon components in a liquid can be measured using the colorimetric measuring principle. This video shows what it is about and how this measuring principle works.
This video shows how the unique design and sealing principle of the Cleanfit CPA875 retractable assembly guarantees safe sensor handling and prevents contamination of hygienic processes.
Benefits
From standard sensors to complete measuring stations – we provide cutting-edge technology for every liquid analysis parameter.
Our high-precision instruments help you to increase product yield, improve product quality and ensure process safety.
State-of-the-art communication interfaces and protocols enable you to seamlessly integrate our devices into your processes and plant asset management.
Whether process lab, process or utilities – use our know-how and expertise to optimize your application.
As leading supplier of analytical measuring technology, we support you during the entire product life cycle - everywhere in the world.
Clean and safe water in waterworks and sewage plants
The right disinfection sensor for your need in waterworks and wastewater treatment plants: Benefit from continuous measurement and precise values to guarantee clean and safe water.
By choosing the Liquiline platform, you’re effectively choosing to spend less money on stock holding, save installation time and gain operational safety!
/
Chúng tôi tôn trọng quyền riêng tư của bạn
Chúng tôi sử dụng cookie để nâng cao trải nghiệm duyệt web của bạn, thu thập số liệu thống kê để tối ưu hóa chức năng của trang web và cung cấp nội dung hoặc quảng cáo phù hợp.
Bằng cách chọn "Chấp nhận tất cả", bạn đồng ý với việc sử dụng cookie của chúng tôi.
Để biết thêm chi tiết, vui lòng xem lại Chính sách cookie của chúng tôi.