The MKAS gas analyzer system is used to measure a wide variety of exhaust gas parameters. The MKAS can be individually configured to suit the application-specific requirements. Whether used as a continuous emission monitoring system (CEMS) or as a process gas analyzer system (PGA), the individual system components can be precisely tailored to customer requirements. MKAS is available in a standard size or as a space-saving compact version.
Measurements in raw or clean gas
Measurements in process gases
Emissions monitoring, compliant with current EU directives
Device properties:
Analyzers and measured parameters can be retrofitted at any time
Available in a standard size or as a space-saving compact version
Meets the requirements for an automated measurement system (AMS) according to EU standards
Sample gas bypass for very short response times
Matches specific demands even for highly dusty process applications and ATEX applications
Lợi ích
Customizable to the measuring task thanks to the modular design
Proven system components ensures high reliability
Comprehensive service packages available (incl. installation and commissioning)
Various type of cold-xtractive or hot-extractive analyzers can be combined in a MKAS together with DAS, NOx Converter, etc
CH4, CO, CO2, H2, H2O, He, N2O, NH3, NO, NO2, NOx, O2, SO2, TOC Hydrocarbons (e.g. C2H2), halogenated hydrocarbons (e.g. CH2Cl2) and other gases upon request
Ambient temperature range
Indoor: +5 °C ... +40 °C Can be expanded on the system side if necessary Indoor with cooling unit: +5 °C ... +50 °C Can be expanded on the system side if necessary Outdoor: –20 °C ... +50 °C Can be expanded on the system side if necessary
Degree of protection
Indoor: IP54 Can be expanded on the system side if necessary Indoor with cooling unit: IP34 Can be expanded on the system side if necessary Outdoor with cooling unit: IP56 Can be expanded on the system side if necessary
With our broad range of solutions Endress+Hauser has proven applicability in the entire power generation process, from gas flow to combustion efficiency to emissions monitoring.
Emission Monitoring Solutions – broad instrument portfolio and
longstanding experience
Tài liệu về năng lực (CP)
bản tiếng Anh - 01/2025
New version available in English
An overview brochure about emission monitoring, their measuring principles and technologies, global requirements and services, a selection guide and the measuring devices at a glance
Chúng tôi sử dụng cookie để nâng cao trải nghiệm duyệt web của bạn, thu thập số liệu thống kê để tối ưu hóa chức năng của trang web và cung cấp nội dung hoặc quảng cáo phù hợp.
Bằng cách chọn "Chấp nhận tất cả", bạn đồng ý với việc sử dụng cookie của chúng tôi.
Để biết thêm chi tiết, vui lòng xem lại Chính sách cookie của chúng tôi.