PI Certified PROFIBUS DP/PA Engineer
A hands-on course, recognized in all industries
Hands-on exercises will help you learn how PROFIBUS fieldbus technology works in detail. The emphasis is on PROFIBUS PA for the process automation industry. Features like system design and commissioning are topics, as well as diagnostics and troubleshooting. This course is combined with the Certified Training for PROFIBUS DP Engineer.
日期
23.06.2026 - 26.06.2026
时间
01:30 下午 - 09:30 下午 ICT
地点
Endress+Hauser Process Solutions AG
Christoph Merian-Ring 4 CH-4153 Reinach 瑞士
附加信息
内容
The following content is covered in the theoretical part:
PROFIBUS organization and structure, physical layer of PROFIBUS DP/PA, PROFIBUS components, device integration, diagnosis and status, parameters and configuration.
Token handling, cyclic and acyclic communication, FISCO and Ex concepts, cycle time calculation and bus parameters, identification and solving of communication problems.
The following content is covered in the practical part:
Wiring of a PA bus segment, commissioning with acyclic tools, cyclic communication and data handling, device Integration (ABB, Siemens, Rockwell, ...)
Signal measurement and evaluation with oscilloscope, handling of up-to-date bus analyzers, commissioning of demo plant, device replacement / troubleshooting.
目标
PROFIBUS FDL (Fieldbus Data Link), function codes and service access points used in PROFIBUS DP, Token handling, FISCO and Ex concepts, cyclic and acyclic communication, cycle time calculation and bus parameters.
Learn how to design and commission a PROFIBUS fieldbus network.
Understand the benefits of the technology and know the procedure for troubleshooting.
参加对象
System Programmers
Control and Instrumentation Engineers
Design and Planning Engineers
Service and Maintenance Engineers
Installers
前提条件
Basic knowledge of computers, electronics and mathematics.
资格
The training is internationally recognized and certified by the PROFIBUS organization.
评估方法
Participants are given time to work with the various components of a PROFIBUS network.
We put emphasis on a balanced approach to theory and practice vendor-neutral instruction.
Mornings are spent learning the theoretical background, and afternoons with the actual components and integration of the field devices into the system. Almost half the course is spent giving you ample opportunity to use what you have learned in hands-on exercises.
类型
Participants are given time to work with the various components of a PROFIBUS network.
© Endress+Hauser
我们非常重视您的隐私权
我们将Cookie用于提高网页浏览体验、收集统计数据来优化网站功能,以及投放定制化广告或内容。
选择“全部接受”,即表示您同意我们使用Cookie。
更多细节请查阅我们的 Cookie政策 。
定制
仅接受基本的
全部接受