Teqwave H – Ultrasonic concentration meter
Inline device with best-in-class hygienic design – plug and play for food and beverage processes
Teqwave H is ideal for real-time liquid analysis in hygienic applications like spirits and soft drink production. End customers and equipment manufacturers value its highly accurate in situ concentration measurement and hygienic design. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs by flexible definition and extension of your application range.
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
Density: ±0.01g/cm³
Temperature: ±0.5K
Sound velocity: 2m/s -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
Density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 100 °C (32 to 212 °F)
-
Max. process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Quick selection
Individual configuration
-
Benefits
High accuracy and repeatability – concentration calculation with latest algorithms
Fulfilment of hygienic requirements – easily cleanable full-bore sensor
Full transparency – constant monitoring of product quality without sampling
Highest process safety –...
-
Field of application
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous quality monitoring of beverages and in cleaning processes
Device properties
Nominal diameter: DN 25 (1")
Accurate and independent of flow profile
...
Documents / Manuals / Software
-
Teqwave H
Ultrasonic concentration meter
Technical Information (TI) -
Teqwave H
Ultrasonic concentration meter
Modbus TCPOperating Instruction (BA) -
Teqwave H
Ultrasonic concentration meter
Short Instruction (KA)04/21English -
Replacing the connection cable
Teqwave F, I, T, H
Installation Instructions (EA) -
Installing mounting set and seal
Teqwave H
Installation Instructions (EA) -
Teqwave H
Inline-Konzentrationsmessung in Echtzeit für höchste Qualität
Innovations (IN)12/20German -
Teqwave H
Real-time, in-line concentration measurement for highest quality
Innovations (IN)12/20English -
TEQWAVE
Product Code: D9FB-, D9HB-, D9IB-, D9TB-
Declaration Number: EC_00607_02.17EU DeclarationGerman , English -
TEQWAVE
Product Code: D9HB-
Region/Country: International
Approval Agency: DTUHygienic EquipmentEnglish
Accessories / Spare parts
-
-
Order code 51501577
Kit CLD132/4 housing cover complete
-
Order code 50062121
Round post installation for CYY101
-
-
-
Nr 61 Order code XPD0047-
Cable remote version, Teqwave
Connection cable between Sensor and Transmitter.
-
-
-
Nr 89 Order code DK9BXX-
Teqwave Transmitter, DK9BXX
-
-
-
Order code DK9H-
Teqwave, mounting and seal set
A mounting set includes 2 process connections incl. screws and seals
-
Order code DK9502-
Teqwave, Concentration data set
-
-
-
Nr 60 Order code D9HB-
Teqwave H, D9HB, Inline
Ultrasonic concentration meter Inline version. Application: Continuous quality monitoring of beverages and in cleaning processes. Full-bore design without pressure loss. Nominal diameter: DN 25 (1"). Innovative application concept. :: Inline device with hygienic design for food and beverage processes. :: High accuracy and repeatability – calculation with latest algorithms.
-