尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。

Good news to tankfarm and tank terminal owners

Endress+Hauser level measurement received the certified custody transfer approval in Vietnam will save you time and money

发行日期: 14.04.2016

On 13th October, 2015, the Directorate for Standards, Metrology and Quality (STAMEQ) signed the decision of custody transfer approval to NK Engineering Co., Ltd. for Endress+Hauser’s automatic level measurement (tank gauging system) such as Proservo NMS5 (accuracy +-0.7 mm), radar for stilling well application FMR532(accuracy +-1 mm) and radar for free-space application FMR540 accuracy +-1 mm).

Level measuring instruments are used in most industries and specially in oil & gas terminal systems to calculate the inventory. Endress+Hauser has a full solution for a terminal management system, including level instruments incorporating with multi-point temperature, tank side monitor installed at the tank bottom and software for calculation and monitor in the control room to calculate the value of inventory at high accuracy and certified custody transfer approval.

In Vietnam, in order to apply provisions of measurement in the commercial delivery with the tank data, measuring devices are verified. To put devices into test initially, you need a certified pattern custody transfer approval by STAMEQ in Vietnam.

That Endress+Hauser and partner NK Engineering have got the certified pattern custody transfer approval will help customers in Vietnam for saving time and cost for a registration of custody transfer. Only these products initially verified as the regulation of STAMEQ will be put into use for the commercial delivery.

Endress+Hauser Coriolis Promass 84F has been certified a custody transfer approval by STAMEQ since May, 2014.