尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
Water analysis system (SWAS) for Marine applications. 

Steam and water analysis system (SWAS) for marine boilers 

Our Marine SWAS solution helps to maintain the boiler feed water quality to avoid corrosion, scaling and system failure. 

A marine-specific monitoring system must optimize boiler operation, measure parameters for compliance, and minimize installation demands. It should also be cost-effective and user-friendly, considering limited resources and expertise on board.

  • Designed for marine specific environmental conditions. 

    A vibration-tested monitoring system (per IACS E10) guarantees maximum boiler and equipment availability. Its optimized portfolio minimizes costs and maintenance. The user-friendly interface requires little technical expertise for easy operation onboard.

Process maps for Marine steam generation ©Endress+Hauser
SWAS Panel ©Endress+Hauser

How we can help 

SWAS Compact Marine system, including transmitters and sensors, specially designed for harsh conditions 

  • Multi-parameter armatures for monitoring of all relevant parameters with minimal sample consumption 

  • Pre-defined solution with best fitting measurement instruments and design 

  • Ready to use standardized compact solution with pre-assembled and -calibrated devices 

  • Measurement devices with Memosens, Heartbeat technology and predictive maintenance features 

  • Robust measurement solution with pH value and remaining cation exchange capacity calculation, and automatic system shutdown if sample temperature exceeds safety limits 

  • 我们提供什么

    With steam and water analysis systems from Endress+Hauser for marine auxiliary boilers, you rely on proven and robust solutions for your steam cycle. State-of-the-art measurement technology that is tailored to your exact requirements makes the work...

  • 硬件和软件

    • Sample preparation (pressure/ temperature reduction) up to 50 bar/725 psi and 240°C/464°F 

    • Flow assembly 

    • Cation exchanger (optional) 

    • Enclosure, piping and valves (stainless steel) 

    • Liquiline Transmitter 

    • Sensors for pH, total/cation conductivity, DO,...

  • 服务

    • Application Consultancy 

    • Project Management, engineering 

    • Installation & wiring

    • Full documentation package: GA drawing, wiring and hook ups, operational guidelines and manual

    • Conformity of vibration acc. to IACS E10 

    • Commissioning 

    • Instrument & maintenance...
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
Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

浏览该行业的其他应用案例

欢迎来到Endress+Hauser!

请选择您的市场/地区