尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
图片:Picomag – 用于过程质量控制和监控的经济型流量计

Picomag
电磁流量计

在公用工程中使用的智能电磁流量计:操作直观、使用便捷、多变量测量。

DMA
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
from CHF ??.-
筛选测量/应用任务
测量/应用任务

配置产品,下载CAD设计图

  • 测量原理

    电磁

  • 产品标题

    Smart magmeter for utilities – intuitive · convenient · multivariable.
    Time-saving, easy configuration even in places difficult to reach – secure Bluetooth connection.
    Ideal for process quality control and monitoring due to temperature and conductivity measurement in utilities.

  • 传感器特点

    Fewer measuring points necessary – simultaneous flow, conductivity and temperature measurement. Cost-efficient specialist for use in tight spaces e.g. skids – sensor and transmitter in one housing.
    High shock and vibration resistance. Degree of protection: IP65/67. Empty pipe detection.

  • 变送器特点

    Quick offline configuration check – unique, comfortable knock functionality. Simple device access through its whole lifecycle – no manual needed due to intuitive SmartBlue app. Effortless configuration of several devices – settings can be saved and loaded into other meters. Flexible integration into all fieldbus systems – plug-and-play device with IO-Link.
    Wireless remote access via Bluetooth SmartBlue app. IO-Link and various I/Os for all line-sizes. 1.4" TFT color display with backlight.

  • 公称口径范围

    DN15...50 (1/2"...2")

  • 接液部件材质

    PEEK、不锈钢、FKM
    电极:1.4404/316L

  • 测量变量

    体积流量、温度

  • 最大测量误差

    体积流量:+/-2% o.r. +/- 0.5% o.f.s

  • 测量范围

    最大750 l/min

  • 最大过程压力

    16 bar

  • 介质温度范围

    -10...70 °C

  • 环境温度范围

    -10...60 °C

  • 传感器外壳材质

    1.4404/316L,聚碳酸酯

  • 变送器外壳材质

    1.4404/316L,聚碳酸酯

  • 防护等级

    IP 65/67

  • 显示/操作

    内置显示单元,通过SmartBlue app操作

  • 输出

    电流(4...20mA)
    脉冲
    开关量
    电压(2...10V)

  • 输入

    状态

  • 数字通信

    IO-Link

  • 电源

    18...30 VDC

  • 产品安全性

    cULus认证

  • 卫生型认证和证书

    饮用水认证(申请中)

欢迎来到Endress+Hauser!

请选择您的市场/地区