尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
产品图片:便携式浓度测量仪表 Teqwave T,用于实时在线液体分析

Teqwave T:超声波浓度测量仪表

智能的移动测量仪表,为您的过程量身定制

D9TB
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
from CHF ??.-
筛选测量/应用任务
测量/应用任务

配置产品,下载CAD设计图

  • 测量原理

    Ultrasonic concentration

  • 产品标题

    Smart, mobile measuring device – individually for your process.
    Easy, fast and efficient – real-time in situ liquid analysis.
    Temporary concentration measurement of liquids at various measuring points in plant and laboratory.

  • 传感器特点

    Versatile applications – one device for changing tasks. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – surveillance of product quality without sampling.
    Insertion length: 180 mm (7 in). Accurate and independent of flow profile.

  • 变送器特点

    Customized usage – innovative application concept, expendable for changing measuring tasks. Fast, straightforward operation without metrology knowledge – pre-configured measuring points. Efficient plant monitoring – up to 8 hours of mobile operation without external power supply.
    Robust, portable transmitter with Li-ion battery 2300 mAh. Large color display with 4 operating keys. Integrated data storage for max. 3000 measured values.

  • 公称口径范围

    插入深度:180 mm (7")

  • 测量变量

    浓度
    温度
    声速

  • 最大测量误差

    密度:±0.01g/cm³
    温度:±0.5K
    声速:2m/s

  • 测量范围

    浓度符合浓度app中的数据表,最大为0...100 %
    声速:600...2000 m/s
    温度浓度app数据表,最高0...+100 °C (32...+212 °F)
    密度:0.7...1.5 g/cm³

  • 介质温度范围

    0...100 °C (32...212 °F)

  • 环境温度范围

    变送器:0...50 °C (32...122 °F)
    传感器:0...40 °C (32...104 °F)

  • 传感器外壳材质

    不锈钢V4A 1.4571

  • 防护等级

    传感器:IP68(带电缆插头)、IP66(无电缆连接头)
    变送器:IP40

  • 显示/操作

    3.5" TFT彩色显示屏,带4个操作按键

  • 电源

    锂电池(2300 mAh)

  • 防爆认证

    Non-hazardous area
    UK; Non-hazardous area

  • 产品安全性

    CE认证、C-Tick认证