拉曼光谱分析仪:先进的光学分析技术
提高工厂安全性,保证产品质量,优化操作流程。拉曼光谱分析仪测量样气组分和分子结构,满足实验室离线检测和工艺过程实时测量的要求。
主体:不锈钢316L
窗口:专用材料,已针对生物处理工艺优化
过程连接:PG13.5,适用于标准工业传感器外壳,可选焊接端口连接头
表面光洁度:Ra 15,电抛光处理
粘合部位:符合USP Class VI和ISO993标准
CIP/SIP
拉曼探头Rxn-45探头充分利用拉曼技术在生物工艺生产过程中的强大影响力,实时测量多种特定组份,成分,全天候不间断反馈过程状况。它还满足严格工况的采样要求,合规、可消毒、端口兼容、使用便捷。拉曼探头Rxn-45用于研发过程,安装遵循cGMP规范的不锈钢反应器中使用,成功为大规模生物工艺过程提供分析"眼睛"。
细胞培养:葡萄糖、乳酸、氨基酸、细胞密度、滴度等
发酵: 发酵:葡萄糖、甘油、醋酸、甲醇、乙醇、生物质等
多组分实时测量,自动进行全天候过程反馈
测量具有高长期稳定性
表面处理符合cGMP生产要求
与工业标准生物反应器测端口和传感器外壳兼容
在研发过程和生产反应器中灵活安装
兼容CIP/SIP标准,减少消毒和清洁工作量
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
System design and specifications for the Raman Rxn-45 probe
语言: |
英语 |
版本: |
03/08/2022 |
文件大小: |
308.3 KB |
文件名: |
TI01633CEN_0222.pdf |
Commissioning, operation, and maintenance details
for the Raman Rxn-45 probe
语言: |
英语 |
版本: |
03/08/2022 |
文件大小: |
781.1 KB |
文件名: |
BA02169CEN_0222.pdf |
Quick start guide for the Raman Rxn-45 probe
语言: |
英语 |
版本: |
03/08/2022 |
文件大小: |
504.6 KB |
文件名: |
KA01549CEN_0222.pdf |
An overview of Raman spectroscopy analyzer systems (including the
Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, and Rxn-45
probe), powered by Kaiser Raman technology, for fermentation
compositional analysis in a lab or process applicable to biotechnology
in the food & beverage industry.
语言: |
英语 |
版本: |
03/03/2022 |
文件大小: |
603 KB |
文件名: |
PU01457CEN_0122.pdf |
A guide to our Raman spectroscopy application notes for the
Life Science industry (featuring the Raman Rxn2 analyzer,
Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe,
Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single
use optic system / SUB, immersion optic, non-contact optic).
语言: |
英语 |
版本: |
19/04/2022 |
文件大小: |
1.1 MB |
文件名: |
PU01447CEN_0222.pdf |
A combined product list of analysis offerings from both Optical Analysis
and LIquid Analysis for bioprocessing applications in the life science
industry (including Raman Rxn2 analyzer, Raman Rxn4 analyzer,
Rxn-10 probe, bio multi optic and bio sleeve, Raman flow assembly,
Rxn-45 probe, Rxn-46 probe, Raman optic system for single use,
Memosens CPS61E, Memosens COS81E, OUSBT66, Memosens CPS61E,
Memosens CPS77E, Memosens CLS82E, OUSAF44, Memosens CPS11E,
Memosens CLS16E, TOC Analyzer CA79, Liquiline transmitter platform, and
Memobase software).
语言: |
英语 |
版本: |
11/04/2024 |
文件大小: |
776.1 KB |
文件名: |
PU01484CEN_0224.pdf |
A guide to Raman spectroscopy application notes for the
food & beverage industry (featuring studies using the
Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe,
Rxn-20 probe, Rxn-45 probe, and the immersion optic
and non-contact optic).
语言: |
英语 |
版本: |
17/02/2022 |
文件大小: |
859 KB |
文件名: |
CP01489CEN_0122.pdf |
A case study that examines how Nicro used Raman spectroscopy
(including a Raman Rxn2 analyzer and a Raman Rxn-45 probe),
powered by Kaiser Raman technology, for advanced bioprocess
control in the life science industry.
语言: |
英语 |
版本: |
30/11/2021 |
文件大小: |
480.9 KB |
文件名: |
CS01726CEN_0121.pdf |
An overview brochure about our Raman spectroscopy analyzer
and probe portfolio, powered by Kaiser Raman technology, for
the bioprocessing / biopharmaceutical industry (including the
Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe,
Rxn-45 probe, Rxn-46 probe, and probe accessory optics (bIO-Optic,
Raman single use optic system, bio multi optic with bio sleeve, and
Raman flow assembly), powered by Kaiser Raman technology.
语言: |
英语 |
版本: |
19/06/2023 |
文件大小: |
6.8 MB |
文件名: |
IN01228CEN_0223.pdf |
An overview brochure about our Raman spectroscopy probe
portfolio including the Rxn-10 probe, Rxn-20 probe, Rxn-30 probe,
Rxn-40 probe, Rxn-41 probe, Rxn-45 probe, Rxn-46 probe, and
probe accessory optics (bIO-Optic, Raman single use optic system /
SUB, immersion optic , non-contact optic), powered by Kaiser Raman
technology.
语言: |
英语 |
版本: |
26/10/2021 |
文件大小: |
4.9 MB |
文件名: |
IN01225CEN_0121.pdf |