尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
  • 历史
SAC光度法传感器安装在废水排放口测量

完整测量回路,在废水排放口监测SAC参数

SAC光度法传感器,支持预设置,节省时间,保证可靠过程监测

71481761
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
价格(在购物车中完成配置后)

数字式硝酸盐,水中石油类物质或SAC传感器 Viomax CAS51D

Viomax CAS51D是智能硝酸盐和光谱吸收系数(SAC)传感器,可以在各种过程条件下进行无人看守操作。只需将传感器浸入在过程中,即可测量。传感器具有坚固耐用的独特设计,自清洗功能确保了低维护需求。采用Memosens数字式技术,CAS51D同时具有最大过程和数据完整性,操作简便。可以进行实验室标定和设备预维护。

Filter specifications
Measuring / Application task
  • 测量原理

    紫外光(UV)光度计

  • 特点

    在线(浸入在过程中),在样品和流通池中抽取
    光学光度传感器,用于硝酸盐和SAC测量

  • 尺寸

    约390 mm x 40 mm

  • 设计

    40 mm传感器,不锈钢
    不锈钢316L

  • 过程温度

    5…50 °C (41…120 °F)

  • 环境温度

    -20…60 °C (-4…140 °F)

  • 特殊要求

    G1、NPT3/4
    IP68 (1m/3.3ft),1N KCl水柱,60天

  • 应用

    饮用水、生物污水处理、污水处理厂废液
    地表水监测

  • 测量范围

    0.01..10 mg/l / 0.1 ..50 mg/l NO3-N
    0.04..80 mg/l / 0.4..200 mg/l NO3
    0.1..50 1/m / 0.5..250 1/m / 1.5..700 1/m SAC
    0.15..75 mg/l / 0.75..370 mg/l / 2.5..1000 mg/l COD(254nm)
    0.06..30 mg/l / 0.3..150 mg/l / 0.9..410 mg/l TOC(254nm)

浸入式支架 Flexdip CYA112

Flexdip CYA112是模块化安装支架,用于敞口池、明渠和水池中安装传感器。它允许几乎所有类型传感器的安装,包括链式、固定式和自由摆动式。对于Memosens 和固定的缆式传感器可以实现更快速和安全的安装。支架提供了出色的灵活性,并且能低成本优化配置整个测量。

Filter specifications
Measuring / Application task
  • 测量原理

    玻璃电极

  • 应用

    • 水处理
    • 污水处理
    • 工厂设计
    • 明渠
    • 水池
    • 敞口罐和过程罐
    • 波动液面

  • 安装

    CYA112模块化安装支架系统,用于在水池、明渠和罐体中安装传感器

  • 特点

    安装简单便捷
    使用广泛、灵活

  • 设计

    PVC或不锈钢材质型

  • 材质

    不锈钢和塑料

  • 外形尺寸

    Immersion pipe diameter: 40 mm (1.57 inch)
    Length: 600, 1200, 1800 and 2400 mm
    (23.6, 47.2, 70.9 and 94.5 inch)

  • 过程温度

    -20...+60 °C
    -4...140 °F

  • 测量原理

    ORP电极

  • 应用

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • 安装

    CYA112 is a modular assembly system for sensors in open basins, channels and tanks

  • 特点

    Simple and easy installation
    Universal and flexible

  • 设计

    Versions in stainless steel or PVC

  • 材质

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • 外形尺寸

    Immersion pipe diameter: 40 mm (1.57 inch)
    Length: 600, 1200, 1800 and 2400 mm
    (23.6, 47.2, 70.9 and 94.5 inch)

  • 过程温度

    0 to 60 °C (32 to 140 °F)

  • 测量原理

    导电性

  • 应用

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • 安装

    CYA112 is a modular assembly system for sensors in open basins, channels and tanks

  • 特点

    Simple and easy installation
    Universal and flexible

  • 设计

    Versions in stainless steel or PVC

  • 材质

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • 外形尺寸

    Tauchrohr Durchmesser: 40 mm (1.57 Zoll)
    Länge: 600, 1200, 1800 und 2400 mm
    (23.6, 47.2, 70.9 und 94.5 Zoll)

  • 过程温度

    0 ... 60 °C (32 ... 140 °F)

  • 测量原理

    溶解氧传感器

  • 应用

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • 安装

    CYA112 is a modular assembly system for sensors in open basins, channels and tanks

  • 特点

    Simple and easy installation
    Universal and flexible

  • 设计

    Versions in stainless steel or PVC

  • 材质

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • 外形尺寸

    Immersion pipe diameter: 40 mm (1.57 inch)
    Length: 600, 1200, 1800 and 2400 mm
    (23.6, 47.2, 70.9 and 94.5 inch)

  • 过程温度

    -20...+60 °C
    -4...140 °F

  • 测量原理

    总氯

  • 应用

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • 特点

    Simple and easy installation
    Universal and flexible

  • 设计

    Versions in stainless steel or PVC

  • 材质

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • 外形尺寸

    Immersion pipe diameter: 40 mm (1.57 inch)
    Length: 600, 1200, 1800 and 2400 mm
    (23.6, 47.2, 70.9 and 94.5 inch)

  • 过程温度

    0 to 60 °C (32 to 140 °F)

  • 测量原理

    单波束散射光

  • 应用

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • 安装

    CYA112 is a modular assembly system for sensors in open basins, channels and tanks

  • 特点

    Simple and easy installation
    Universal and flexible

  • 设计

    Versions in stainless steel or PVC

  • 材质

    Immersion pipe, connection angle, welded threads: stainless steel 1.4404
    Sensor adaption, quick fastener, multifunctional clamp ring: POM - GF
    O-rings: EPDM

  • 外形尺寸

    Immersion pipe diameter: 40 mm (1.57 inch)
    Length: 600, 1200, 1800 and 2400 mm
    (23.6, 47.2, 70.9 and 94.5 inch)

  • 过程温度

    0 to 60 °C (32 to 140 °F)

  • 测量原理

    紫外光(UV)光度计

  • 特点

    Simple and easy installation
    Universal and flexible

  • 设计

    Versions in stainless steel or PVC

  • 过程温度

    0 to 60 °C (32 to 140 °F)

  • 应用

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

模块化安装支座 Flexdip CYH112

Flexdip CYH112是一个安装支座,用在敞口池、水池和储罐中安装传感器和安装支架。它可以安装在几乎任何地方,例如地板、墙和铁路上。它甚至能适合所有类型的传感器的安装,不论链式、固定式或是自由摆动式。安装支座还可以随时扩展和修改。Flexdip CYH112提供出色的灵活性,并能使测量装置的安装精确无误。

Filter specifications
Measuring / Application task
  • 测量原理

    玻璃电极

  • 应用

    • 水处理
    • 污水处理
    • 工厂设计
    • 明渠
    • 水池
    • 敞口罐和过程罐
    • 波动液面

  • 安装

    CYH112模块化安装支座系统,用于在敞口池、明渠和水池中安装传感器和安装支架

  • 特点

    安装简单便捷
    使用广泛、灵活

  • 设计

    支座系统CYH112可以采用任何固定方式
    - 固定在地板上、墙壁上或护栏上。

  • 材质

    不锈钢和塑料

  • 过程温度

    -20...+60 °C
    -4...140 °F

  • 测量原理

    ORP电极

  • 应用

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • 安装

    CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks

  • 特点

    Simple and easy installation
    Universal and flexible

  • 设计

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • 材质

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • 过程温度

    -20 to 60 °C (-4 to 140 °F)

  • 测量原理

    导电性

  • 应用

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • 安装

    CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks

  • 特点

    Simple and easy installation
    Universal and flexible

  • 设计

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • 材质

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • 过程温度

    -20 to 60 °C (-4 to 140 °F)

  • 测量原理

    溶解氧传感器

  • 应用

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • 安装

    CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks

  • 特点

    Simple and easy installation
    Universal and flexible

  • 设计

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • 材质

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • 过程温度

    -20 to 60 °C (-4 to 140 °F)

  • 测量原理

    总氯

  • 应用

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

  • 特点

    Simple and easy installation
    Universal and flexible

  • 设计

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • 材质

    Main pipe, transverse pipe: stainless steel 1.4404
    Chain: PA or stainless steel 1.4401

  • 过程温度

    -20 to 60 °C (-4 to 140 °F)

  • 测量原理

    单波束散射光

  • 应用

    • 水处理
    • 污水处理
    • 工厂设计
    • 明渠
    • 水池
    • 敞口罐和过程罐
    • 波动液面

  • 安装

    CYH112模块化安装支座系统,用于在敞口池、明渠和水池中安装传感器和安装支架

  • 特点

    安装简单便捷
    使用广泛、灵活

  • 设计

    支座系统CYH112可以采用任何固定方式
    - 固定在地板上、墙壁上或护栏上。

  • 材质

    不锈钢和塑料

  • 过程温度

    -20...+60 °C
    -4...140 °F

  • 测量原理

    紫外光(UV)光度计

  • 特点

    Simple and easy installation
    Universal and flexible

  • 设计

    The holder system CYH112 works for nearly any type of fixing:
    Fixing on the floor, wall or directly on a rail

  • 过程温度

    -20 to 60 °C (-4 to 140 °F)

  • 应用

    Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels

单通道/双通道变送器
Liquiline CM442

Liquiline CM442变送器最多可以连接2路Memosens数字式传感器,可以在多达12个测量参数中按需选择。配备传感器自动识别功能,操作简单,同所有其他Liquiline平台产品一样使用标准化备件。安装输入、输出、控制器和算术计算模块,可以控制清洗系统或进料泵。采用Heartbeat Technology心跳技术,帮助用户在测量点可用性和维护成本之间找到理想的平衡点。

Filter specifications
Measuring / Application task
  • 测量原理

    玻璃电极

  • 应用

    模块化四线制控制器
    多通道:1至2个数字式通道,连接Memosens传感器
    多参数:pH、ORP、ISFET、电感式电导率和电导式电导率、溶解氧、硝酸盐和浊度
    允许同时连接任意两个传感器
    随时进行功能模块扩展
    模块和传感器即插即用

  • 特点

    坚固耐用的塑料外壳
    适用所有非防爆应用

  • 设计

    2路Memosens输入
    2...4路电流输出
    报警继电器
    2路继电器
    SD卡,用于软件升级、复制和粘贴设置

  • 材质

    塑料(聚碳酸酯)

  • 外形尺寸

    237 (9.33) x 194 (7.64) x 162 (6.38) mm (inch)

  • 过程温度

    -20...60°C / 0...140°F

  • 防护等级

    IP67

  • 输入

    1...2路Memosens数字量输入
    2路0/4..20mA输入(可选)
    2路数字量输入(可选)

  • 输出

    2...4路0/4...20 mA电流输出
    报警继电器
    2路继电器
    ProfibusDP
    Modbus RS485
    Modbus TCP
    以太网

  • 其他证书

    EAC, cCSAus, MCERTS

  • 测量原理

    ORP电极

  • 应用

    模块化四线制控制器
    多通道:1至2个数字式通道,连接Memosens传感器
    多参数:pH、ORP、ISFET、电感式电导率和电导式电导率、溶解氧、硝酸盐和浊度
    允许同时连接任意两个传感器
    随时进行功能模块扩展
    模块和传感器即插即用

  • 特点

    坚固耐用的塑料外壳
    适用所有非防爆应用

  • 设计

    2路Memosens输入
    2...4路电流输出
    报警继电器
    2路继电器
    SD卡,用于软件升级、复制和粘贴设置

  • 材质

    塑料(聚碳酸酯)

  • 外形尺寸

    237 (9.33) x 194 (7.64) x 162 (6.38) mm (inch)

  • 过程温度

    -20...60°C / 0...140°F

  • 防护等级

    IP67

  • 输入

    1...2路Memosens数字量输入

  • 输出

    2...4路0/4...20 mA电流输出
    报警继电器
    2路继电器

  • 其他证书

    EAC, cCSAus, MCERTS

  • 测量原理

    导电性

  • 应用

    模块化四线制控制器
    多通道:1至2个数字式通道,连接Memosens传感器
    多参数:pH、ORP、ISFET、电感式电导率和电导式电导率、溶解氧、硝酸盐和浊度
    允许同时连接任意两个传感器
    随时进行功能模块扩展
    模块和传感器即插即用

  • 特点

    坚固耐用的塑料外壳
    适用所有非防爆应用

  • 设计

    2路Memosens输入
    2...4路电流输出
    报警继电器
    2路继电器
    SD卡,用于软件升级、复制和粘贴设置

  • 材质

    塑料(聚碳酸酯)

  • 外形尺寸

    237 (9.33) x 194 (7.64) x 162 (6.38) mm (inch)

  • 过程温度

    -20...60°C / 0...140°F

  • 防护等级

    IP67

  • 输入

    1...2路Memosens数字量输入

  • 输出

    2...4路0/4...20 mA电流输出
    报警继电器
    2路继电器

  • 其他证书

    EAC, cCSAus, MCERTS

  • 测量原理

    溶解氧传感器

  • 应用

    模块化四线制控制器
    多通道:1至2个数字式通道,连接Memosens传感器
    多参数:pH、ORP、ISFET、电感式电导率和电导式电导率、溶解氧、硝酸盐和浊度
    允许同时连接任意两个传感器
    随时进行功能模块扩展
    模块和传感器即插即用

  • 特点

    坚固耐用的塑料外壳
    适用所有非防爆应用

  • 设计

    2路Memosens输入
    2...4路电流输出
    报警继电器
    2路继电器
    SD卡,用于软件升级、复制和粘贴设置

  • 材质

    塑料(聚碳酸酯)

  • 外形尺寸

    237 (9.33) x 194 (7.64) x 162 (6.38) mm (inch)

  • 过程温度

    -20...60°C / 0...140°F

  • 防护等级

    IP67

  • 输入

    1...2路Memosens数字量输入

  • 输出

    2...4路0/4...20 mA电流输出
    报警继电器
    2路继电器

  • 其他证书

    EAC, cCSAus, MCERTS

  • 测量原理

    余氯

  • 应用

    模块化四线制控制器
    多通道:1至2个数字式通道,连接Memosens传感器
    多参数:pH、ORP、ISFET、电感式电导率和电导式电导率、溶解氧、硝酸盐和浊度
    允许同时连接任意两个传感器
    随时进行功能模块扩展
    模块和传感器即插即用

  • 特点

    坚固耐用的塑料外壳
    适用所有非防爆应用

  • 设计

    2路Memosens输入
    2...4路电流输出
    报警继电器
    2路继电器
    SD卡,用于软件升级、复制和粘贴设置

  • 材质

    塑料(聚碳酸酯)

  • 外形尺寸

    237 (9.33) x 194 (7.64) x 162 (6.38) mm (inch)

  • 过程温度

    -20...60°C / 0...140°F

  • 输入

    1...2路Memosens数字量输入

  • 输出

    2...4路0/4...20 mA电流输出
    报警继电器
    2路继电器

  • 其他证书

    EAC, cCSAus, MCERTS

  • 测量原理

    四波束交替光

  • 应用

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • 特点

    Robust plastic housing
    All non-ex applications

  • 设计

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • 材质

    Housing base: PC-FR
    Housing seal: EPDM

  • 外形尺寸

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • 过程温度

    -20 to 60 °C (0 to 140 °F)

  • 防护等级

    IP66 / IP67

  • 输入

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • 输出

    2 to 4x 0/4 to 20 mA current outputs,
    Alarmrelay, 2x relay

  • 其他证书

    EAC, cCSAus, MCERTS

  • 测量原理

    超声波传感器

  • 应用

    模块化四线制控制器
    多通道:1至2个数字式通道,连接Memosens传感器
    多参数:pH、ORP、ISFET、电感式电导率和电导式电导率、溶解氧、硝酸盐和浊度
    允许同时连接任意两个传感器
    随时进行功能模块扩展
    模块和传感器即插即用

  • 特点

    坚固耐用的塑料外壳
    适用所有非防爆应用

  • 设计

    2路Memosens输入
    2...4路电流输出
    报警继电器
    2路继电器
    SD卡,用于软件升级、复制和粘贴设置

  • 材质

    塑料(聚碳酸酯)

  • 外形尺寸

    237 (9.33) x 194 (7.64) x 162 (6.38) mm (inch)

  • 过程温度

    -20...60°C / 0...140°F

  • 防护等级

    IP66 / IP67

  • 输入

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • 输出

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • 其他证书

    EAC, cCSAus, MCERTS

  • 测量原理

    Fluorescence measurement

  • 测量原理

    紫外光(UV)光度计

  • 特点

    坚固耐用的塑料外壳
    适用所有非防爆应用

  • 设计

    2路Memosens输入
    2...4路电流输出
    报警继电器
    2路继电器
    SD卡,用于软件升级、复制和粘贴设置

  • 过程温度

    -20...60°C / 0...140°F

  • 应用

    模块化四线制控制器
    多通道:1至2个数字式通道,连接Memosens传感器
    多参数:pH、ORP、ISFET、电感式电导率和电导式电导率、溶解氧、硝酸盐和浊度
    允许同时连接任意两个传感器
    随时进行功能模块扩展
    模块和传感器即插即用

  • 输出

    2...4路0/4...20 mA电流输出
    报警继电器
    2路继电器

  • 输入

    1...2路Memosens数字量输入

遮阳罩 CYY101

Filter specifications
Measuring / Application task
  • 测量原理

    光学传感器

  • 测量原理

    ORP电极

  • 测量原理

    单波束散射光

  • 测量原理

    玻璃电极

  • 测量原理

    Ozone

  • 测量原理

    溶解氧传感器

  • 测量原理

    导电性