尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
产品图片:浓度测量仪表 Teqwave F,用于管道中的实时液体分析

Teqwave F:超声波浓度测量仪表

智能、灵活的管道式测量仪表,为您的过程量身定制

D9FB
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
筛选测量/应用任务
测量/应用任务

配置产品,下载CAD设计图

  • 测量原理

    Ultrasonic concentration

  • 产品标题

    Smart, flexible inline measuring device – individually for your process.
    Easy and efficient – real-time in situ liquid analysis.
    Continuous concentration measurement of liquids in pipes.

  • 传感器特点

    Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement.
    Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Full-bore design without pressure loss.

  • 变送器特点

    Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years.
    Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.

  • 公称口径范围

    DN 8 (3/8“)...25 (1“)

  • 接液部件材质

    Stainless steel 1.4571 (316 Ti)

  • 测量变量

    浓度、密度、声速、温度

  • 最大测量误差

    密度:±0.01g/cm³
    温度:±0.5K
    声速:2m/s

  • 测量范围

    浓度符合浓度app中的数据表,最大为0...100 %
    声速:600...2000 m/s
    温度浓度app数据表,最高0...+100 °C (32...+212 °F)
    密度:0.7...1.5 g/cm³

  • 最大过程压力

    最大16 bar (232 psi),20 °C (68 °F)时

  • 介质温度范围

    0...100 °C (32...212 °F)

  • 环境温度范围

    0...50 °C (32...122 °F)

  • 传感器外壳材质

    不锈钢V4A 1.4571

  • 变送器外壳材质

    Anodized aluminium, Glas

  • 防护等级

    传感器:IP68(带电缆插头)、IP66(无电缆连接头)
    变送器:IP40

  • 显示/操作

    LED状态指示灯
    TFT彩色触摸显示屏

  • 输出

    4...20 mA / Modbus TCP

  • 输入

    2 digital inputs for configuring the display and output during operation.

  • 电源

    24 VDC(18...35 V)

  • 防爆认证

    Non-hazardous area

  • 产品安全性

    CE认证、C-Tick认证

  • 测量原理

    Ultrasonic concentration

  • 产品标题

    Smart, flexible inline measuring device – individually for your process.
    Easy and efficient – real-time in situ liquid analysis.
    Continuous concentration measurement of liquids in pipes.

  • 传感器特点

    Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement.
    Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Full-bore design without pressure loss.

  • 变送器特点

    Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years.
    Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.

  • 公称口径范围

    DN 8 (1/4“) to DN 25 (1“)

  • 测量变量

    Concentration, sound velocity, temperature, acoustic density, dispersion

  • 最大测量误差

    Acoustic density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: +-2m/s

  • 测量范围

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature maximum 0 to +100 °C (32 to +212 °F)
    Acoustic Density 0.7 to 1.5 g/cm³

  • 设计

    Inline

  • 材质

    Sensor material: Stainless steel V4A 1.4571 (316Ti)
    Transmitter housing material: Aluminum anodized and glas

  • 过程温度

    0 to 100 °C (32 to 212 °F)

  • 过程压力

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • 防爆认证

    Non-hazardous area

  • 防护等级

    Sensor: IP68 (with plugged-in cable)
    Transmitter: IP40

  • 显示/操作

    LED status indication
    TFT color touch display

  • 输出

    Modbus TCP, Relay (AC 50V, DC30V 1A), 4-20mA/0 to 10V Analog output

  • 电源

    DC 24V +-20%

  • 产品安全性

    CE, UKCA, RCM