尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
产品图片:科里奥利质量流量计 Proline Proline Cubemass C 100,用于测量最小流量的液体和气体

Proline Cubemass C 100
科里奥利质量流量计

一体式传感器,用于极小流量测量,搭配一体式变送器。

8C1B
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
from CHF ??.-
筛选测量/应用任务
测量/应用任务

配置产品,下载CAD设计图

  • 测量原理

    科里奥利质量流量

  • 产品标题

    Compact sensor for smallest quantities with an ultra-compact transmitter.
    Measuring accurately smallest quantities of liquids and gases.

  • 传感器特点

    Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor.
    Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).

  • 变送器特点

    Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
    Robust, ultra-compact transmitter housing. Pre‐configured plug connector. Local display available.

  • 公称口径范围

    DN 1...6 (¹⁄₂₄...¹⁄₄")

  • 接液部件材质

    测量管:1.4539 (904L)
    连接部件:1.4539 (904L)、1.4404 (316/316L)

  • 测量变量

    质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度

  • 最大测量误差

    质量流量(液体):±0.1 %
    体积流量(液体):±0.1 %
    质量流量(气体):±0.5 %
    密度(液体):±0.0005 g/cm3

  • 测量范围

    0...1000 kg/h (0...37 lb/min)

  • 最大过程压力

    PN 40,Cl. 300,10K,400 bar (5800 psi)

  • 介质温度范围

    –50...+205 °C (–58...+401 °F)

  • 环境温度范围

    标准:–40...+60 °C (–40...+140 °F)
    可选:–50...+60 °C (–58...+140 °F)

  • 传感器外壳材质

    1.4301 (304),耐腐蚀

  • 变送器外壳材质

    一体式:铝合金AlSi10Mg涂层
    一体式/超紧凑型一体式:1.4301 (304)

  • 防护等级

    标准:IP66/67,Type 4X
    可选:IP69

  • 显示/操作

    四行背光显示(无现场操作)
    通过网页服务器和调试软件设置

  • 输出

    4...20 mA HART(有源)
    脉冲/频率/开关量输出(无源)

  • 输入

  • 数字通信

    HART、Modbus RS485、EtherNet/IP、PROFIBUS DP、PROFINET

  • 电源

    20...30 VDC

  • 防爆认证

    ATEX, IECEx, cCSAus, INMETRO, NEPSI

  • 产品安全性

    CE认证、C-Tick认证

  • 计量认证和证书

    在认证标定装置上执行标定(符合ISO/IEC 17025标准)
    Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证)

  • 压力认证和证书

    CRN

  • 材料证书

    3.1材料证书

  • 测量原理

    科里奥利质量流量

  • 产品标题

    Compact sensor for smallest quantities with an ultra-compact transmitter.
    Measuring accurately smallest quantities of liquids and gases.

  • 传感器特点

    Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor.
    Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).

  • 变送器特点

    Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
    Robust, ultra-compact transmitter housing. Pre‐configured plug connector. Local display available.

  • 公称口径范围

    DN 1...6 (¹⁄₂₄...¹⁄₄")

  • 接液部件材质

    测量管:1.4539 (904L)
    连接部件:1.4539 (904L)、1.4404 (316/316L)

  • 测量变量

    质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度

  • 最大测量误差

    质量流量(液体):±0.1 %
    体积流量(液体):±0.1 %
    质量流量(气体):±0.5 %
    密度(液体):±0.0005 g/cm3

  • 测量范围

    0...1000 kg/h (0...37 lb/min)

  • 最大过程压力

    PN 40,Cl. 300,10K,400 bar (5800 psi)

  • 介质温度范围

    –50...+205 °C (–58...+401 °F)

  • 环境温度范围

    标准:–40...+60 °C (–40...+140 °F)
    可选:–50...+60 °C (–58...+140 °F)

  • 传感器外壳材质

    1.4301 (304),耐腐蚀

  • 变送器外壳材质

    一体式:铝合金AlSi10Mg涂层
    一体式/超紧凑型一体式:1.4301 (304)

  • 防护等级

    标准:IP66/67,Type 4X
    可选:IP69

  • 显示/操作

    四行背光显示(无现场操作)
    通过网页服务器和调试软件设置

  • 输出

    4...20 mA HART(有源)
    脉冲/频率/开关量输出(无源)

  • 输入

  • 数字通信

    HART、Modbus RS485、EtherNet/IP、PROFIBUS DP、PROFINET

  • 电源

    20...30 VDC

  • 防爆认证

    ATEX, IECEx, cCSAus, INMETRO, NEPSI

  • 计量认证和证书

    在认证标定装置上执行标定(符合ISO/IEC 17025标准)
    Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证)

  • 压力认证和证书

    CRN

  • 材料证书

    3.1材料证书

  • 测量原理

    科里奥利质量流量

  • 产品标题

    Compact sensor for smallest quantities with an ultra-compact transmitter.
    Measuring accurately smallest quantities of liquids and gases.

  • 传感器特点

    Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor.
    Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).

  • 变送器特点

    Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
    Robust, ultra-compact transmitter housing. Pre‐configured plug connector. Local display available.

  • 公称口径范围

    DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")

  • 接液部件材质

    Measuring tube: 1.4539 (904L)
    Connection: 1.4539 (904L); 1.4404 (316/316L)

  • 测量变量

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • 最大测量误差

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm3

  • 测量范围

    0 to 1000 kg/h (0 to 37 lb/min)

  • 最大过程压力

    PN 40, Class 300, 10K, 400 bar (5800 psi)

  • 介质温度范围

    –50 to +205 °C (–58 to +401 °F)

  • 环境温度范围

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • 传感器外壳材质

    1.4301 (304), corrosion resistant

  • 变送器外壳材质

    Compact: AlSi10Mg, coated
    Compact/ultra‐compact: 1.4301 (304)

  • 防护等级

    Standard: IP66/67, type 4X enclosure

  • 显示/操作

    4‐line backlit display available (no local operation)
    Configuration via web browser and operating tools possible

  • 输出

    4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • 输入

    None

  • 数字通信

    HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET

  • 电源

    DC 20 to 30 V

  • 防爆认证

    ATEX, IECEx, cCSAus, INMETRO, NEPSI

  • 产品安全性

    CE, C-Tick

  • 计量认证和证书

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • 压力认证和证书

    CRN

  • 材料证书

    3.1 material

欢迎来到Endress+Hauser!

请选择您的市场/地区