尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
Teqwave H浓度测量仪表,在卫生应用场合中进行液体分析

Teqwave H – 超声浓度测量仪表

管道式浓度测量仪表,遵循最严格的卫生标准设计,即插即用,适用于食品与饮料生产过程

D9HB
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
from CHF ??.-
筛选测量/应用任务
测量/应用任务

配置产品,下载CAD设计图

  • 测量原理

    Ultrasonic concentration

  • 产品标题

    Inline device with best-in-class hygienic design – plug and play for food and beverage processes.
    High accuracy and repeatability – concentration calculation with latest algorithms.
    Continuous quality monitoring of beverages and in cleaning processes.

  • 传感器特点

    Fulfilment of hygienic requirements – easily cleanable full-bore sensor. Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor.
    Nominal diameter: DN 25 (1"). Accurate and independent of flow profile. Sensor housing made of stainless steel (3-A, EHEDG).

  • 变送器特点

    Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years.
    Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.

  • 公称口径范围

    DN 8 (3/8“) to DN 25 (1“)

  • 测量变量

    Concentration, density, sound velocity, temperature

  • 最大测量误差

    Density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: 2m/s

  • 测量范围

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
    Density 0.7 to 1.5 g/cm³

  • 最大过程压力

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • 介质温度范围

    0 to 120°C (32 to 248 °F)

  • 环境温度范围

    0 to 50 °C (32 to 122 °F)

  • 传感器外壳材质

    Stainless steel V4A 1.4571

  • 防护等级

    Sensor: IP68 (with cable plugged in), IP66 (without cable connector)
    Transmitter: IP40

  • 显示/操作

    LED status indication
    TFT color touch display

  • 输出

    4-20mA / Modbus TCP

  • 输入

    DC 24 V (18 to 35 V)

  • 电源

    电源

  • 防爆认证

    Non-hazardous area
    UK; Non-hazardous area

  • 产品安全性

    CE, C-tick