Promass A 是在严苛工况下进行连续过程控制的理想选择。单测量管流量计带自排空功能,能够高精度测量极小流量的液体和气体,也可以在高压条件下测量。与一体式变送器 Promass A 300 配套使用,操作灵活,系统集成便捷:在仪表的同一侧接线、远程显示、改进的连接方式。Heartbeat Technology 心跳技术确保测量可靠,校验合规。
Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.
Accurate single-tube flowmeter for lowest flow rates with a compact, easily accessible transmitter. Suitable for applications with smallest flow quantities in all industries.
传感器特点
Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F).
变送器特点
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
输出
3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
防爆认证
ATEX, IECEx, cCSAus, INMETRO, NEPSI, UK Ex
产品安全性
CE, C-TICK
功能安全性
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
计量认证和证书
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
压力认证和证书
CRN
材料证书
3.1 material
卫生型认证和证书
3-A, cGMP
测量原理
科里奥利质量流量
产品标题
Accurate single-tube flowmeter for lowest flow rates with a compact, easily accessible transmitter. Suitable for applications with smallest flow quantities in all industries.
传感器特点
Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F).
变送器特点
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
输出
3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
防爆认证
ATEX, IECEx, cCSAus, INMETRO, NEPSI, UK Ex
产品安全性
CE, C-TICK
功能安全性
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
计量认证和证书
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
压力认证和证书
CRN
材料证书
3.1 material
卫生型认证和证书
3-A, cGMP
测量原理
科里奥利质量流量
产品标题
Accurate single-tube flowmeter for lowest flow rates with a compact, easily accessible transmitter. Suitable for applications with smallest flow quantities in all industries.
传感器特点
Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F).
变送器特点
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
输出
3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
防爆认证
ATEX, IECEx, cCSAus, INMETRO, NEPSI, UK Ex
产品安全性
CE, C-TICK
功能安全性
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
计量认证和证书
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)