尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
科里奥利质量流量计 - Proline Promass F 300

Proline Promass F 300
科里奥利质量流量计

Premium高精度流量计,坚固耐用,搭配操作简便的一体式变送器

8F3B
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
from CHF ??.-
筛选测量/应用任务
测量/应用任务

配置产品,下载CAD设计图

  • 测量原理

    科里奥利质量流量

  • 产品标题

    Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
    Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • 传感器特点

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").

  • 变送器特点

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.

  • 公称口径范围

    DN 8...250 (⅜...10")

  • 接液部件材质

    测量管:1.4539 (904L)、1.4404 (316/316L)、Alloy C22 2.4602 (UNS N06022)合金
    连接部分:1.4404 (316/316L)、Alloy C22 2.4602 (UNS N06022)合金、1.4301 (F304)

  • 测量变量

    质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度

  • 最大测量误差

    质量流量(液体):±0.10 %(标准)、0.05 %(可选)
    体积流量(液体):±0.10 %
    质量流量(气体):±0.35 %
    密度(液体):±0.0005 g/cm³

  • 测量范围

    0...2 200 000 kg/h (0...80 840 lb/min)

  • 最大过程压力

    PN 100,Cl. 600,63K

  • 介质温度范围

    标准型:–50...+150 °C (–58…+302 °F)
    可选:–50...+240 °C (–58…+464 °F)
    高温型:–50...+350 °C (–58…+662 °F)
    可选:–196...+150 °C (–320...+302 °F)

  • 环境温度范围

    标准:–40...+60 °C (–40...+140 °F)
    可选:–50...+60 °C (–58...+140 °F)

  • 传感器外壳材质

    标准:1.4301 (304)
    可选:1.4404 (316/316L)

  • 变送器外壳材质

    卫生型变送器设计:铝合金AlSi10Mg涂层;1.4409 (CF3M),类同316L;不锈钢

  • 防护等级

    一体式仪表:IP66/67, type 4X。
    外接WLAN天线:IP67
    IP69

  • 显示/操作

    四行背光显示,触摸键操作(外部操作)
    通过现场显示屏和调试软件设置
    提供分离型显示单元

  • 输出

    3路输出:
    4...20 mA HART(有源/无源)
    4...20 mA WirelessHART
    4...20 mA(有源/无源)
    脉冲/频率/开关量输出(有源/无源)
    双脉冲输出(有源/无源)
    继电器输出

  • 输入

    状态输入
    4...20 mA输入

  • 数字通信

    HART、PROFIBUS PA、FOUNDATION Fieldbus、Modbus RS485、Profinet、Ethernet/IP、OPC-UA

  • 电源

    24 VDC
    100...230 VAC
    100...230 VAC / 24 VDC(非危险区)

  • 防爆认证

    ATEX、IECEx、cCSAus、NEPSI、INMETRO、EAC

  • 产品安全性

    CE认证、C-tick认证、EAC认证

  • 功能安全性

    功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用

  • 计量认证和证书

    在认证标定装置上执行标定(符合ISO/IEC 17025标准)
    Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证)
    MI-005液体,不同于水(碳水化合物、低温液体)
    NTEP(非水液体、LPG、低温液体)

  • 船级认证和证书

    LR approval, DNV approval, ABS approval, BV approval, CCS approval

  • 压力认证和证书

    PED、CRN、AD 2000

  • 材料证书

    3.1材料证书
    NACE MR0175/MR0103,PMI,焊接测试遵循EN ISO、ASME、NORSOK标准

  • 卫生型认证和证书

    3-A、EHEDG

  • 测量原理

    科里奥利质量流量

  • 产品标题

    Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
    Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • 传感器特点

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").

  • 变送器特点

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.

  • 公称口径范围

    DN 8...250 (⅜...10")

  • 接液部件材质

    测量管:1.4539 (904L)、1.4404 (316/316L)、Alloy C22 2.4602 (UNS N06022)合金
    连接部分:1.4404 (316/316L)、Alloy C22 2.4602 (UNS N06022)合金、1.4301 (F304)

  • 测量变量

    质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度

  • 最大测量误差

    质量流量(液体):±0.10 %(标准)、0.05 %(可选)
    体积流量(液体):±0.10 %
    质量流量(气体):±0.35 %
    密度(液体):±0.0005 g/cm³

  • 测量范围

    0...2 200 000 kg/h (0...80 840 lb/min)

  • 最大过程压力

    PN 100,Cl. 600,63K

  • 介质温度范围

    标准型:–50...+150 °C (–58…+302 °F)
    可选:–50...+240 °C (–58…+464 °F)
    高温型:–50...+350 °C (–58…+662 °F)
    可选:–196...+150 °C (–320...+302 °F)

  • 环境温度范围

    标准:–40...+60 °C (–40...+140 °F)
    可选:–50...+60 °C (–58...+140 °F)

  • 传感器外壳材质

    标准:1.4301 (304)
    可选:1.4404 (316/316L)

  • 变送器外壳材质

    带铝合金AlSi10Mg涂层:1.4409 (CF3M),类似316L;不锈钢变送器外壳

  • 防护等级

    一体式仪表:IP66/67, type 4X
    外接WLAN天线:IP67
    IP69

  • 显示/操作

    四行背光显示,触摸键操作(外部操作)
    通过现场显示屏和调试软件设置
    提供分离型显示单元

  • 输出

    3路输出:
    4...20 mA HART(有源/无源)
    4...20 mA WirelessHART
    4...20 mA(有源/无源)
    脉冲/频率/开关量输出(有源/无源)
    双脉冲输出(有源/无源)
    继电器输出

  • 输入

    状态输入
    4...20 mA输入

  • 数字通信

    HART、PROFIBUS PA、FOUNDATION Fieldbus、Modbus RS485、Profinet、Ethernet/IP、OPC-UA

  • 电源

    24 VDC
    100...230 VAC
    100...230 VAC / 24 VDC(非危险区)

  • 防爆认证

    ATEX、IECEx、cCSAus、NEPSI、INMETRO、EAC

  • 产品安全性

    CE认证、C-tick认证、EAC认证

  • 功能安全性

    功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用

  • 计量认证和证书

    在认证标定装置上执行标定(符合ISO/IEC 17025标准)
    Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证)
    MI-005非水液体(碳水化合物、低温液体)
    NTEP(非水液体、LPG、低温液体)

  • 船级认证和证书

    LR approval, DNV approval, ABS approval, BV approval, CCS approval

  • 压力认证和证书

    PED、CRN、AD 2000

  • 材料证书

    3.1材料证书
    NACE MR0175/MR0103,PMI,焊接测试遵循EN ISO、ASME、NORSOK标准

  • 卫生型认证和证书

    3-A、EHEDG

  • 测量原理

    科里奥利质量流量

  • 产品标题

    Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
    Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • 传感器特点

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").

  • 变送器特点

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.

  • 公称口径范围

    DN 8...250 (⅜...10")

  • 接液部件材质

    测量管:1.4539 (904L)、1.4404 (316/316L)、Alloy C22 2.4602 (UNS N06022)合金
    连接部分:1.4404 (316/316L)、Alloy C22 2.4602 (UNS N06022)合金、1.4301 (F304)

  • 测量变量

    质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度

  • 最大测量误差

    质量流量(液体):±0.10 %(标准)、0.05 %(可选)
    体积流量(液体):±0.10 %
    质量流量(气体):±0.35 %
    密度(液体):±0.0005 g/cm³

  • 测量范围

    0...2 200 000 kg/h (0...80 840 lb/min)

  • 最大过程压力

    PN 100,Cl. 600,63K

  • 介质温度范围

    标准型:–50...+150 °C (–58…+302 °F)
    可选:–50...+240 °C (–58…+464 °F)
    高温型:–50...+350 °C (–58…+662 °F)
    可选:–196...+150 °C (–320...+302 °F)

  • 环境温度范围

    标准:–40...+60 °C (–40...+140 °F)
    可选:–50...+60 °C (–58...+140 °F)

  • 传感器外壳材质

    标准:1.4301 (304)
    可选:1.4404 (316/316L)

  • 变送器外壳材质

    带铝合金AlSi10Mg涂层:1.4409 (CF3M),类似316L;不锈钢或卫生型变送器外壳

  • 防护等级

    一体式仪表:IP66/67, type 4X
    外接WLAN天线:IP67
    IP69

  • 显示/操作

    四行背光显示,触摸键操作(外部操作)
    通过现场显示屏和调试软件设置
    提供分离型显示单元

  • 输出

    3路输出:
    4...20 mA HART(有源/无源)
    4...20 mA WirelessHART
    4...20 mA(有源/无源)
    脉冲/频率/开关量输出(有源/无源)
    双脉冲输出(有源/无源)
    继电器输出

  • 输入

    状态输入
    4...20 mA输入

  • 数字通信

    HART、PROFIBUS PA、FOUNDATION Fieldbus、Modbus RS485、Profinet、Ethernet/IP、OPC-UA

  • 电源

    24 VDC
    100...230 VAC
    100...230 VAC / 24 VDC(非危险区)

  • 防爆认证

    ATEX、IECEx、cCSAus、NEPSI、INMETRO、EAC

  • 产品安全性

    CE认证、C-tick认证、EAC认证

  • 功能安全性

    功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用

  • 计量认证和证书

    在认证标定装置上执行标定(符合ISO/IEC 17025标准)
    Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证)
    MI-005非水液体(碳水化合物、低温液体)
    NTEP(非水液体、LPG、低温液体)

  • 船级认证和证书

    LR approval, DNV approval, ABS approval, BV approval, CCS approval

  • 压力认证和证书

    PED、CRN、AD 2000

  • 材料证书

    3.1材料证书
    NACE MR0175/MR0103,PMI,焊接测试遵循EN ISO、ASME、NORSOK标准

  • 卫生型认证和证书

    3-A、EHEDG

  • 测量原理

    科里奥利质量流量

  • 产品标题

    Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
    Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • 传感器特点

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").

  • 变送器特点

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.

  • 公称口径范围

    DN 8 to 250 (⅜ to 10")

  • 接液部件材质

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304)

  • 测量变量

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • 最大测量误差

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.25 %
    Density (liquid): ±0.0005 g/cm³

  • 测量范围

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • 最大过程压力

    PN 100, Class 600, 63K

  • 介质温度范围

    Standard: –50 to +150 °C (–58 to +302 °F)
    Option: –50 to +240 °C (–58 to +464 °F)
    High temperatur option: –50 to +350 °C (–58 to +662 °F)
    Option: –196 to +150 °C (–320 to +302 °F)

  • 环境温度范围

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • 传感器外壳材质

    Standard: 1.4301 (304)
    Option: 1.4404 (316/316L)

  • 变送器外壳材质

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design

  • 防护等级

    Compact version: IP66/67, type 4X enclosure.
    External WLAN antenna: IP67
    IP69

  • 显示/操作

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • 输出

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • 输入

    Status input
    4-20 mA input

  • 数字通信

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA

  • 电源

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • 防爆认证

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex, KC

  • 测量原理

    科里奥利质量流量

  • 产品标题

    Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
    Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • 传感器特点

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").

  • 变送器特点

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.

  • 公称口径范围

    DN 8 to 250 (⅜ to 10")

  • 接液部件材质

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304)

  • 测量变量

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • 最大测量误差

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.25 %
    Density (liquid): ±0.0005 g/cm³

  • 测量范围

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • 最大过程压力

    PN 100, Class 600, 63K

  • 介质温度范围

    Standard: –50 to +150 °C (–58…+302 °F)
    Option: –50 to +240 °C (–58…+464 °F)
    High temperatur option: –50 to +350 °C (–58…+662 °F)
    Option: –196 to +150 °C (–320 to +302 °F)

  • 环境温度范围

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • 传感器外壳材质

    Standard: 1.4301 (304)
    Option: 1.4404 (316/316L)

  • 变送器外壳材质

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design

  • 防护等级

    Compact version: IP66/67, type 4X enclosure.
    External WLAN antenna: IP67
    IP69

  • 显示/操作

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • 输出

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • 输入

    Status input
    4-20 mA input

  • 数字通信

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA

  • 电源

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • 防爆认证

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex, KC

  • 产品安全性

    CE, C-tick, EAC marking

  • 功能安全性

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • 计量认证和证书

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
    MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids)
    NTEP (Liquids other than water, LPG, cryogenic liquids)
    MC (Liquids other than water, gases, cryogenic liquids)
    MI-002, PTB

  • 船级认证和证书

    LR approval, DNV approval, ABS approval, BV approval, CCS approval

  • 压力认证和证书

    PED, CRN, AD 2000

  • 材料证书

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK

  • 卫生型认证和证书

    3-A, EHEDG, cGMP