尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
产品图片:科里奥利质量流量计 Dosimass / 8BE,适用于加料与装瓶过程应用

Dosimass
科里奥利质量流量计

一体化测量系统,结构紧凑。

8BE
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
from CHF ??.-
筛选测量/应用任务
测量/应用任务

配置产品,下载CAD设计图

  • 测量原理

    科里奥利质量流量

  • 产品标题

    The compact sensor with an ultra-compact transmitter.
    Measurement of liquids with the most diverse properties in continuous process control & batching applications.

  • 传感器特点

    High process safety – high measuring accuracy for different media in shortest filling time. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Various hygienic process connections, 3-A conform. CIP, SIP cleanable sensor.

  • 变送器特点

    Versatile and time-saving wiring – plug connector. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing.
    Robust, ultra‐compact transmitter housing. Pulse/frequency/switch output, Modbus RS485. Excellent and easily cleanable transmitter.

  • 公称口径范围

    DN 8...25 (³⁄₈...1⁄")

  • 接液部件材质

    测量管:1.4539 (904L)
    连接部件:1.4404 (316/316L)

  • 测量变量

    质量流量、密度、温度、体积流量

  • 最大测量误差

    质量流量(液体):±0.15 %
    密度(液体):±0.0005 g/cm³

  • 测量范围

    0...18 000 kg/h (0...660 lb/min)

  • 最大过程压力

    PN 40

  • 介质温度范围

    –40...+125 °C (–40...+257 °F)
    150 °C,最多1小时

  • 环境温度范围

    –20...+60 °C (–4...+140 °F)

  • 传感器外壳材质

    1.4301 (304),耐腐蚀

  • 变送器外壳材质

    1.4308 (304)

  • 防护等级

    IP67,Type 4X

  • 显示/操作

    无现场操作
    可以通过调试软件设置

  • 输出

    脉冲/频率/开关量输出(无源信号)

  • 输入

  • 数字通信

    Modbus RS485

  • 电源

    20...30 VDC

  • 防爆认证

    ATEX、IECEx、cCSAus

  • 其他认证和证书

    3.1材料证书,在认证标定装置上标定(符合ISO/IEC 17025标准),NAMUR
    3-A

  • 产品安全性

    CE