尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
紧凑卫生型热电阻温度计iTHERM TrustSens TM371

卫生型热电阻温度计iTHERM TrustSens TM371

卫生型自标定温度变送器,降低了风险,助力过程自动化规范化发展

TM371
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
from CHF ??.-
筛选测量/应用任务
测量/应用任务

配置产品,下载CAD设计图

  • 测量原理

    热电阻

  • 特点/应用

    self-calibrating
    metric style
    compact temperature probe
    hygienic design
    life sciences, food & beverage

  • 热保护套管

    without
    incl. thermowell
    incl. Tee-/elbow thermowell

  • 铠装芯子/探头

    without exchangeable insert

  • 热保护套管外径

    6.0 mm (0.24'')
    9.0 mm (0.35'')
    12.7 mm (0.5")

  • 所需最大插入深度

    up to 900.00 mm (35.4'')

  • 热保护套管材质

    1.4435 Delta Ferrite < 1%
    316L

  • 过程连接

    compression fitting
    weld in adapter
    clamp connections acc. to ISO 2852
    screwed pipe joint acc. to DIN 11851
    aseptic screwed pipe joint acc. to DIN 11864-1
    metallic sealing system
    thread acc. to ISO 228 for Liquiphant adaptor
    APV Inline
    Varivent
    Ingold
    SMS 1147
    Neumo Biocontrol
    TT411 elbow thermowell DIN 11865

  • 热保护套管末端类型

    straight
    reduced

  • 表面光洁度Ra

    0.76 μm (29.92 μin)
    0.38 μm (14.96 μin)
    0.38 μm (14.96 μin) electropolished

  • 工作温度范围

    Pt100:
    -40 °C to 160 °C (-40 °F to 320 °F),
    optional up to 190 °C (374 °F)
    reference point for automated calibration

  • 最大过程压力(静压)

    at 20 °C: 40 bar (580 psi)

  • 响应时间

    t50 = 2.5 s
    t90 = 5.4 s

  • 模块化温度变送器

    no (4 to 20 mA signal, HART)

  • 防爆认证

    CSA C/US IS, I/1+2/A-F
    CSA C/US General Purpose
    UK II1/2G Ex ia IIC T6 Ga/Gb, II1/2D Ex ia IIIC Da/Db
    ATEX IECEx II1/2G Ex ia IIC T6 Ga/Gb, II1/2D Ex ia IIIC T6 Da/Db