尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
  • 历史
New Cerabar and Deltabar

Connect your pressure measurement to the future

More IIoT - More productivity - More Process Safety

The new absolute/gauge and differential pressure transmitters Cerabar and Deltabar build a bridge to IIoT. Safety and productivity are no longer contradictory. In the chemical and the oil&gas industry more devices in safety critical systems will be required in the future. This will also increase the effort for proof tests. Cerabar and Deltabar relieve the burden on personnel through intelligent functions and thus save costs. The smart safety approach increases process safety and productivity.

优势

  • Unlock your IIoT potential: The Cerabar and Deltabar pressure gauges are a future proof investment. Equipped with Heartbeat Technology, they combine proven measurement technologies with IIoT applications. This e.g. enables predictive maintenance.

  • Increase your productivity: Optimized maintenance processes as well as predictive maintenance increase plant availability and promote efficient personnel deployment.

  • Improve your process safety: Digital wizards guide maintenance staff in a structured manner through safety-relevant operating processes and minimize human error. Process irregularities are detected early on.

Unlock your IIoT potential

Heartbeat_Technology Endress+Hauser ©Endress+Hauser

Heartbeat Technology is the basis for the realization of future-oriented IIoT strategies such as predictive maintenance or the detection of irregularities in the process. The new Cerabar and Deltabar pressure transmitters detect deviations in loop resistance or blocked impulse lines. They record additional measured variables such as pressure peaks. IIoT applications use this data to derive load profiles for surrounding plant components, thus enabling predictive maintenance.

Increased productivity through digitally optimized processes

Deltabar pressure gauge field trial remote operation ©Endress+Hauser

Cerabar and Deltabar can be configured and verified quickly and easily with the SmartBlue app via the Bluetooth® interface. Thanks to Heartbeat Technology, verification is completed in 15 seconds - without interrupting the process. The pressure gauges signal any anomalies by status messages in accordance with NAMUR NE107. The maintenance personnel know exactly what action to take, as the error codes are displayed in plain text. This optimizes processes and increases productivity.

Improve process safety with a smart approach

Cerabar pressure gauge field trial in vaccum application ©Endress+Hauser

Intelligent functions minimize operating errors. Smart wizards guide maintenance personnel in a structured manner through commissioning, SIL locking and SIL proof tests. A checksum is formed for the safety-relevant parameters and noted in the verification report. Thus you can see at a glance whether parameters have been changed. Since the new generation was developed according to IEC61508, the pressure gauges can be used in SIL2 and (in homogeneous redundancy) in SIL3 applications.

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00

Verify the pressure device with Heartbeat Verification in 3 minutes via Bluetooth® connection

Pressure Transmitter Cerabar PMP71B ©Endress+Hauser

Cerabar PMP71B with backlight display

Pressure Transmitter Deltabar PMP75B ©Endress+Hauser

Deltabar PMD75B with backlight display

Verify the pressure device with Heartbeat Verification in 3 minutes via Bluetooth® connection

新一代Cerabar和Deltabar压力变送器

我们的新一代压力变送器完美兼顾高安全性和高生产力。如需了解详细信息,请与我们联系。