With our scrubber water monitoring system for your marine exhaust scrubber, you can rely on a proven high-tech solution from a single source: state-of-the-art measurement technology that is tailored to your exact requirements and makes your work easier with minimal maintenance. Contact our experienced engineers and you will receive a turnkey solution that you only need to connect, and you're ready to go. Our service network ensures you get all the support you need.
Solution overview:
Available for:
Dầu & Khí / Hàng hải
Hardware & Software:
Marine type approvals: Det Norske Veritas (DNV), Lloyd's Register (LR), American Bureau of Shipping (ABS) and Bureau Veritas (BV)
All sensors optimized for marine applications: Plastic or titanium sensor housings ensure a long lifetime
Endress+Hauser instrumentation: Pre-calibrated sensors with integrated Heartbeat Technology and sensor diagnostics functions for easy on-board verification
Fully assembled wash water monitoring cabinet with robust PVC-U piping and valves and IP66 enclosure
Integrated flow, pressure and leakage sensors ensure reliable operation
Maximum sample inlet pressure of 3 bar (44 psi) and 50 °C (122 °F)
Seamless integration into your communication networks via analog and digital communication (PROFIBUS DP, Modbus TCP/IP, web server)
Optional pump skid for flow stabilization and bubble removal
Optional compressed-air sensor cleaning ensures accurate measurements with minimal maintenance
Services:
Consulting
Project management
Factory acceptance test (FAT)
Site acceptance test (SAT)
Certification (CE)
Commissioning by experienced Endress+Hauser service engineers
Worldwide installation, maintenance, and service from a single source
Marine-approved, robust solution from your global marine partner
Endress+Hauser's wash water monitoring systems for scrubbers, approved by the major marine organizations, are specially designed for the demanding conditions and in accordance with the applicable regulations in the marine industry e.g. MEPC.259(68) and MEPC.340(77). This significantly simplifies your own approval process. With best-in-class instrumentation, the turnkey solutions enable on-board verification in compliance with regulations and, if necessary, our service network will support you.
With the water monitoring solution for exhaust gas cleaning systems (EGCS), Endress+Hauser offers you a turnkey analysis system. This reliably monitors and documents the wash water quality of your desulfurization scrubber in the inlet and outlet, no matter whether in open, closed or hybrid scrubbers. Many years of experience in the marine sector and our support network ensure that you always have a competent partner at your side throughout the entire life cycle of this solution.
Simple approval procedure and maximum safety
Thanks to marine type approvals according to MEPC.259(68) of the major ship classification societies as well as a design of the analysis system with ship-proven and reliable components.
Monitoring system complies with current regulations and unnecessary delays are avoided
This is ensured by our marine network with its vast project experience and resources for marine approval procedures.
Single point of contact for the complete wash water monitoring system including all sensors
These have been optimized by us for use at sea. The unique one-stop-shop solution simplifies your workload considerably.
User-friendly and compliant on-board verification
The unique on-board sensor verification tools for the turbidity and PAH sensor ensure user-friendly and compliant on-board verification. In addition, the sensors are very easy to maintain.
The plug-and-play solution ensures fast, seamless installation and commissioning
Simply mount it, connect it to power, water and your communications system, and you're done. The small footprint also means very little space is required.
Interested in our solutions? Our consultants can answer all your questions
Memosens sensor for measuring the concentration of polycyclic aromatic hydrocarbons in discharge water of marine exhaust gas cleaning systems (EGCS) and for reliable online monitoring of oil‑in‑water to ensure environmentally compliant discharge
Are you facing the challenge of compliance with the strict international ship flue gas regulations? Then take a look at our complete MEPC compliant monitoring system for marine scrubber wash water.
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships
Metering skid for loading and unloading
Discover Endress+Hauser industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Tank gauging system
Enhance your bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
World-class LNG tank gauging for liquified gas
Tank gauging and operational safety for LNG inventory management
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
Chúng tôi tôn trọng quyền riêng tư của bạn
Chúng tôi sử dụng cookie để nâng cao trải nghiệm duyệt web của bạn, thu thập số liệu thống kê để tối ưu hóa chức năng của trang web và cung cấp nội dung hoặc quảng cáo phù hợp.
Bằng cách chọn "Chấp nhận tất cả", bạn đồng ý với việc sử dụng cookie của chúng tôi.
Để biết thêm chi tiết, vui lòng xem lại Chính sách cookie của chúng tôi.