Title

Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

LNG composition measurement in tank run-down

Optimize your LNG liquefaction process and improve storage safety

Raman Rxn4 analyzer

hình ảnh trình bày một ví dụ về giải pháp có sẵn

Optimize your LNG liquefaction operation with this Endress+Hauser solution.

To improve your storage safety you can combine this application with our specific LNG tank gauging solution.

Solution overview:

Available for:
Dầu & Khí / Hàng hải

Hardware & Software:

  • Raman Rxn4 analyzer - Raman RunTime embedded controller - Modbus TCP/IP or RS485
  • Raman Rxn-41 in situ probe - fiber cable up to 500m (300m with one fiber)
  • Cabinets and shelters
  • Surrogate validation kit
  • Power and communications distribution
  • Secure remote access

Services:

  • Application consultancy & onsite inspection
  • Project management & engineering
  • FAT & SAT
  • Project commissioning
  • Customer training

Delay-free LNG composition measurement

with no consumables or sample conditioning

Endress+Hauser Raman analyzer solutions offer real-time LNG composition measurement for better feedback control of the liquefaction process. Accurate and reliable analysis enables process optimization and composition adjustment to ensure LNG sent to storage tanks meets specifications. By helping to prevent roll-over, our Raman technology also increases storage safety. In addition, our analyzers do not require sample transport or vaporization for measurement which speeds results and lowers OPEX.

Endress+Hauser’s experience in process automation equips us to assist our customers with turnkey installations and full solutions. Our proven Raman technology delivers reliable LNG composition measurement so that process optimization controls, quality specifications, and safety considerations can be met.

Instantaneous measurement

In-line, instantaneous Raman measurement of LNG in the cryogenic liquid phase

Multiple calculations

Density, temperature, and N2 calculations of the rundown lines

Reliable measurement

Accurate, reliable measurement for feedback on the liquefaction process

Immunity to LNG flow variations

No vaporizer required

No moving parts, no insulated transfer lines to maintain, and no consumables

such as calibration and carrier gases

Interested in our solutions? Our consultants can answer all your questions

Offering highlights

/

Interested in our solutions? Our consultants can answer all your questions

Chú thích cuối

Explore other solutions