Specs at a glance
-
Calculations
5s value, Average value, Daily average value, Monthly average value, Annual average value, Moving monthly average, Mass emissions, Daily mass emissions, Monthly mass emissions, Annual mass emissions, Daily counter, Monthly counter, Annual counter
Field of application
The MEAC300 offers continuous acquisition, evaluation, storage, and visualization, as well as transmission of emissions data for modern emissions data management. The MEAC300 EP variant is designed to meet European evaluation guidelines for combustion plants; the MEAC300 EPW is also suitable for waste incineration and co-incineration plants and the MEAC300 DE especially meets German evaluation guidelines.
Emissions evaluation for combustion plants in the metal, chemical, oil and gas, paper, wood, glass, and cement industries, waste incineration and co-incineration plants
Features
Data acquisition from measuring devices and plants
Evaluation conforming to the Industrial Emissions Directive, EN 14181 QAL2, and opt. QAL3
Reliable storage with automated backup
Ergonomic display for constant monitoring of evaluation rules and device statuses
Fast data transmission to the system control in a 5s cycle
Benefits
Easy installation of the MEAC300 software on commercially available PCs with Windows operating system
Easy commissioning without wiring for Modbus-capable measuring devices
Savings on service costs thanks to a flexible configuration interface for users
Time savings through simulation mode for installation and function checks
High availability through automated redundancy for data acquisition and output (optional)
Free design of protocols in MS Excel format by the user (optional)
Parallel GHG or QAL3 evaluation in the same system (optional)
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
MEAC300 Emission Data Evalution System
English version - 01/2025
Basic information on operating the MEAC300 emission data evaluation system
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
3.7 MB
File name:
8029829_12PD_OI_MEAC300_en_V1-5_2019-11_EHS.pdf
-
-
-
Technical Information (TI)
MEAC300 Emission Data Evaluation System (TI)
English version - 01/2025
Document for trained MEAC users with information about: - Functional principle of the evaluation - Creating an evaluation configuration - Testing and activating an evaluation configuration - Specifications for classification - Hardware information
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
2.3 MB
File name:
8031227_AE00_TI_MEAC300_en_V1-6_2023-03_EHS.pdf
-
-
-
Technical Information (TI)
MEAC300 Add-ons – Auxiliary components for MEAC300
Information for trained MEAC users about several software
options for Auxiliary components for MEAC300EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
3.1 MB
File name:
8031229_AE00_TI_MEAC300Addons_en_V1-2_2023-02_EHS.pdf
-
-
-
Technical Information (TI)
MEAC300 – MEAC GHG: Technicals to the Software
PC Software for Greenhouse Gas Emission Reports
Information for installation and commissioning of the
software and functionsEN 01/01/2025Language:
English
Version:
01/01/2025
File size:
658.7 KB
File name:
8030905_AE00_TI_MEACGHG_en_V1-0_2014-01_EHS.pdf
-
-
-
Technical Information (TI)
MEAC300 Emission Data Evaluation System (TI)
Document for trained MEAC users with information about:
- Functional principle of the evaluation
- Creating an evaluation configuration
- Testing and activating an evaluation configuration
- Specifications for classification
- Hardware informationEN 01/01/2025Language:
English
Version:
01/01/2025
File size:
2.3 MB
File name:
8031227_AE00_TI_MEAC300_en_V1-6_2023-03_EHS.pdf
-
-
-
Operating Instruction (BA)
MEAC300 – MEAC GHG: PC Software
PC Software for Greenhouse Gas Emission Reports
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
417.1 KB
File name:
8030903_AE00_OI_MEACGHG_en_V1-0_2013-11_EHS.pdf
-
-
-
Operating Instruction (BA)
MEAC300: Data Acquisition Unit DAU
Addendum with information on the data acquisition unit DAU
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
1.1 MB
File name:
8029827_AE00_OI_MEAC300_DAE_en_V1-0_2023-07_EHS.pdf
-
-
-
Operating Instruction (BA)
MEAC300 Emission Data Evalution System
Basic information on operating the MEAC300 emission data
evaluation systemEN 01/01/2025Language:
English
Version:
01/01/2025
File size:
3.7 MB
File name:
8029829_12PD_OI_MEAC300_en_V1-5_2019-11_EHS.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Information
for non-Ex analyzer devices
(multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT,
LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
-
-
-
Industry Solution (SO)
Broad range of solutions for waste-to-energy plants
Ideal automation and safety solutions for collection, sorting
and recycling of wasteLanguage:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030416_SO_Waste_en_V1-0_2025.01_EHS.pdf
-
-
-
Competence Brochure (CP)
Emission Monitoring Solutions
Broad portfolio and long-standing experience
Language:
English
Version:
21/05/2026
File size:
4.9 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf
-
-
-
Competence Brochure (CP)
Soluzioni per il monitoraggio delle emissioni
Soluzioni per il monitoraggio delle
emissioni
Ampio portfolio e vasta esperienzaLanguage:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
-