Specs at a glance
-
Max. measurement error
Acoustic density: ±0.01g/cm³
Temperature: ±0.5K
Sound velocity: +-2m/s -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature maximum 0 to +100 °C (32 to +212 °F)
Acoustic Density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 100 °C (32 to 212 °F)
-
Process temperature
0 to 100 °C (32 to 212 °F)
-
Max. process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Wetted materials
Stainless steel 1.4571 (316 Ti)
Field of application
Teqwave F is ideal for real-time liquid analysis in pipes, particularly in skids. Equipment manufacturers and end customers value the inline device for its accurate in situ concentration measurement. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous concentration measurement of liquids in pipes
Device properties
Nominal diameter: DN 8 to 25 (3/8 to 1")
Full-bore design without pressure loss
Industry-compliant, easy installation via DIN rail
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Benefits
Easy and efficient – real-time in situ liquid analysis
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – fewer measuring points due to multivariable measurement
Customized usage – innovative application concept, expendable for changing measuring tasks
Simplified process control – user-friendly operation and clear status visualization
Local data backup – integrated data storage for measured values up to 7,5 years
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Teqwave F/I 技术资料
采用表面声波技术的测量设备
智能灵活的浓度测量解决方案,根据过程需求量程定制Language:
Chinese
Version:
10/09/2019
File size:
3 MB
File name:
TI01381DZH_0219-00.pdf
-
-
-
Operating Instruction (BA)
Teqwave F/I Modbus TCP 操作手册
采用表面声波技术的测量设备
Language:
Chinese
Version:
10/09/2019
File size:
3.4 MB
File name:
BA01823DZH_0219-00.pdf
-
-
-
Special Documentation (SD)
SD Teqwave
EAC Special Documentation
EN 04/08/202517/09/2024Language:
English
Version:
04/08/2025
File size:
859.7 KB
File name:
SD03317DEN_0225-00.pdf
-
-
-
Special Documentation (SD)
Concentration App Questionaire
Concentration App
QuestionaireEN 14/11/202412/09/202421/06/2022Language:
English
Version:
14/11/2024
File size:
496.5 KB
File name:
SD02148DEN_0624-00.pdf
-
-
-
Case Study (CS)
Casestudy over het gebruik van de Teqwave.
Casestudy over het gebruik van de Teqwave. Afvalwaterslib beheersen
wordt steeds belangrijker. De kosten van het afzetten staan direct
in verhouding tot het percentage droge stof. Dat nauwkeurig
kunnen meten en op basis van de metingen automatisch regelen,
is dus waardevol.Language:
Dutch
Version:
09/12/2025
File size:
3.5 MB
File name:
Stabiele_Slibstroom_in_Zoutkamp.pdf
-
-
-
Firmware flash file
Firmware flash file - Teqwave -
Endress+Hauser, Field Device, None
Language:
Language neutral
Version:
13/02/2026
File size:
1.1 MB
File name:
EH_MBE_AN_Teqwave_D9xB_0x4003_FW2.3.14.zip
-