Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Smart scale energy solutions for compressed air systems

Reduce costs with improved system performance

Compressed air systems are complex systems and often "grow over time”. With constant system monitoring using meaningful KPIs, operators, supervisors and management are kept informed and constructive energy management is possible. As up to 85% of total costs of a compressed air system are energy costs, investment in measurement and system equipment pays off. We help you to reach your targets with our smart scale energy solutions for compressed air systems.

Compressor efficiency

The key to evaluate the compressor performance is the specific power or air consumption. It is the basis to:

  • Benchmark compressors and optimize their use

  • Optimize control system/load profile

  • Assess system/performance improvements

Apart from efficiency calculation the compressors power consumption indicates load/idling times which have a significant influence on energy costs. Another parameter of greatest importance for the compressor and system performance is the pressure.

System balancing and leakage

Typical plants have a leakage rate of 20-30% of the total compressed air production capacity. In well maintained systems this loss can be reduced to less than 10%. By using flow measurement at different points in the air systems balancing can be used to calculate leakage loss “in time” and thus:

  • Detect and repair disruptions or leakages

  • Avoid operation loss

  • Avoid longer compressor runtime

  • Reduce maintenance and increased unscheduled downtime

  • Avoid adding unnecessary compressor capacity

Air consumption

The allocation of energy usage to specific areas and processes is one of the key factors for energy management systems (e.g. ISO 50001) and precondition for transparent bookkeeping. The exact measurement of air consumption per unit of product is also helpful to optimize production processes. Furthermore the data are suitable for a carbon footprint evaluation.

Compressed air application - parameters

©Endress+Hauser
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
compressor in a compressed air application ©Endress+Hauser

Define the right KPIs which help you to evaluate the compressor efficiency

Leakage of compressed air ©Endress+Hauser

Leakage of compressed air causes inefficient compressed air system performance

©Endress+Hauser
Monitoring the system with a data manager to get visualized process values ©Endress+Hauser

Monitoring the system with a data manager to get visualized process values

Pressure cleaning in the food productcion ©Endress+Hauser

Pressure cleaning in the food production

Service technician at a compressed air system ©Endress+Hauser

Service technician at a compressed air system

direct mass flow measurement in a compressed air system with t-mass 65I ©Endress+Hauser

Direct mass flow measurement in a compressed air system with Proline t-mass 65I

Downloads

Please select your market / region