Level measurement
Continuous level measurement and point level detection in liquids and bulk solids
F
L
E
X
Sản phẩm đơn giản
Dễ lựa chọn, cài đặt và vận hành
Công nghệ vượt trội
Đơn giản
Sản phẩm tiêu chuẩn
Đáng tin cậy, mạnh mẽ và ít bảo trì
Công nghệ vượt trội
Đơn giản
Sản phẩm cao cấp
Chức năng cao và tiện lợi
Công nghệ vượt trội
Đơn giản
Sản phẩm chuyên dụng
Dành cho các ứng dụng đòi hỏi cao
Công nghệ vượt trội
Đơn giản
Lựa chọn FLEX
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
New
So sánh
Accuracy
+/-1 mm (0.04 in)
Process temperature
-40 to +150 °C (-40 to +302 °F)
Process pressure / max. overpressure limit
-1 to +20 bar (-14.5 to +290 psi)
Max. measurement distance
15 m (49 ft)
Main wetted parts
PEEK PTFE 316L (for threaded connections)
Process temperature
-50 °C...+150 °C (-58 °F...+302 °F)
Process pressure / max. overpressure limit
Vacuum...100 bar Vacuum...1450 psi
Min. density of medium
0.5 g/cm³ (0.4 g/cm³ optional)
Accuracy
Standard: up to 0.05 % Platinum: up to 0.035 %
Max. measurement error
Standard: up to 0.05 % Platinum: up to 0.035 %
Measuring range
10 mbar...250 bar (0.15 psi...3750 psi)
Process temperature
-40°C...+110°C (-40°F...+230°F)
Pressure measuring range
10 mbar...250 bar (0.15 psi...3750 psi)
Main wetted parts
316L, AlloyC, Tantal, Monel, Gold
Max. process pressure
420 bar (6300 psi)
Material process membrane
316L, AlloyC, Tantal, Monel, Gold
Wetted materials
316L, AlloyC, Tantal, Monel, Gold
Measuring cell
10 mbar...250 bar (0.15 psi...3750 psi)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 80 °C (-40 °F ... 176 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs (10 psi ... 58 psi)
Max. measurement distance
Liquids: 3 m (9.8 ft), Solids: 1.2 m (3.9 ft)
Main wetted parts
PVDF (IP68 / NEMA6P)
Accuracy
+/- 2 mm + 0.17% of measured distance
Process temperature
-40 °C ... 80 °C (-40 °F ... 176 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs (10 psi ... 58 psi)
Max. measurement distance
Liquids: 10 m (33 ft), Solids: 5 m (16 ft)
Main wetted parts
PVDF (fully welded IP68 / NEMA6P)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 105 °C (-40 °F ... 221 °F) 30 min: 135 °C / 275 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs (10 psi ... 58 psi)
Max. measurement distance
Liquids: 10 m (33 ft), Solids: 5 m (16 ft)
Main wetted parts
316L (fully welded IP68 / NEMA 6P)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 95 °C (-40 °F ... 203 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs (10 psi ... 58 psi)
Max. measurement distance
Liquids: 20 m (65 ft), Solids: 10 m (33 ft)
Main wetted parts
PVDF (fully welded IP68 / NEMA 6P)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 95 °C (-40 °F ... 203 °F)
Process pressure / max. overpressure limit
0.7 bar ... 3 bar abs (10 psi ... 43 psi)
Max. measurement distance
Liquids: 25 m (85 ft), Solids: 15 m (50 ft)
Main wetted parts
UP (unsaturated polyester)
Accuracy
+/- 2 mm + 0.17% of measured distance
Process temperature
-40 °C...80 °C or 150 °C, (-40 °F...176 °F or 302 °F)
Process pressure / max. overpressure limit
0.7 bar...1.5 bar abs (10 psi...22 psi)
Max. measurement distance
45 m (148 ft)
Main wetted parts
UP (unsaturated polyester)
Accuracy
0.075% of individual sensor, "PLATINUM" 0.05% of individual sensor
Process temperature
–25...+150°C (–13...+302°F)
Pressure measuring range
100mbar...40bar (1.5psi...600psi)
Process pressure / max. overpressure limit
60 bar (900 psi)
Material process membrane
Ceramic 316L, AlloyC
Measuring cell
100 mbar...40 bar (1.5 psi...600 psi)
Do you need help selecting and sizing your next device?
Comfortably select, size and configure best-fit products for your measuring tasks and application.
Constant product quality, plant safety and economic efficiency - these are important aspects for any level measuring point. Levels in liquids, pastes, bulk solids or liquefied gases are often measured in tanks, silos or movable containers. For continuous, interface and density measurement as well as for point level detection a broad range of measuring principles is available. Endress+Hauser supports you from planning through commissioning and also maintenance of your measuring point.
For every measuring task the right solution As world market leader in level measurement, Endress+Hauser guarantees asset protection Worldwide support and service Know-how for the entire life cycle of your product
Tải xuống
Khám phá thêm tài nguyên
Brochure Tổng hợp về Phương pháp Đo mức
Tổng quan về các sản phẩm và dịch vụ công nghệ đo mức dành cho chất rắn và chất lỏng của chúng tôi
Tải xuống
Chúng tôi tôn trọng quyền riêng tư của bạn
Chúng tôi sử dụng cookie để nâng cao trải nghiệm duyệt web của bạn, thu thập số liệu thống kê để tối ưu hóa chức năng của trang web và cung cấp nội dung hoặc quảng cáo phù hợp.
Bằng cách chọn "Chấp nhận tất cả", bạn đồng ý với việc sử dụng cookie của chúng tôi.
Để biết thêm chi tiết, vui lòng xem lại Chính sách cookie của chúng tôi.
Tùy chỉnh
Chấp nhận chỉ cần thiết
Chấp nhận tất cả