Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Product picture hygienic flow switch DTT35

Flowphant T DTT35
Flow switch

Safe monitoring of flow rates and temperature in hygienic processes. Compact and cost-saving.

DTT35
please wait
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-

Tổng quan về thông số kỹ thuật

  • Max. measurement error

    2% - 10% (per measurement range)

  • Measuring range

    1"...40"

  • Medium temperature range

    -20...+85°C
    (-4...+185°F)
    CIP able to 130°C / 266°F

  • Max. process pressure

    100 bar (1.740 psi)

Phạm vi ứng dụng

The switch is designed for the safe monitoring and display of relative mass flow rates of liquid media in hygienic applications, for example the monitoring of cooling water circulation systems and filter monitoring in the beverage industry. It can be selected between one or two switch outputs as well as one switch output and one standardized analog output for flow rates or temperature values. A variety of hygienic process connections leads to a flexible use.

Flow switch for monitoring and displaying relative mass flow rates of liquid media in the range from 0.03 to 3 m/s (0.1 to 9.84 ft/s). Flowphant T DTT35 − with process connections for hygienic applications.

Application examples:

  • Monitoring cooling water circulation systems of pumps, turbines, compressors and heat exchangers

  • Leak monitoring in process lines

  • Monitoring pump functionality

  • Monitoring lubrication systems

  • Filter monitoring in the beverage industry

Lợi ích

  • Practically no pressure loss

  • Configuration software FieldCare for quick configuration and reliable storage of device settings

  • Optional: second switch output or 4 to 20 mA analog output for temperature monitoring or for outputting the flow as a percentage

  • Function check and process information onsite thanks to digital display at device

  • Top housing section which can be rotated 310° and rotatable display make it possible to read the measured values in all orientations

  • 3-A approval

please wait Loading alternative products