尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。
iTHERM TrustSens的标定监测

iTHERM TrustSens的标定监测

全自动温度测量解决方案 — 轻松实现百分百合规

71488114
Please Wait (spinning wheel)
价格核算中…
暂时无价格信息
Price on request
正在激活价格
价格:提供信息
价格(在购物车中完成配置后)

Memograph M RSG45数据管理仪

高级数据管理仪是一个灵活强大的过程值处理系统。操作直观,Memograph M能够快速简便地满足各个应用的要求。过程测量值清晰显示在显示屏中,并安全记录;监控和分析限定值。通过通用通信协议,测量值和计算值都可以便捷地与上层系统通信,并允许各个工厂模块互连。也可提供不带显示屏的 DIN 导轨版本。

Filter specifications
Measuring / Application task
  • 测量原理

    数据管理器

  • 测量原理

    Data Logger

  • 功能

    Secure data recording and signal analysis
    visualization
    integrated web server for device set-up
    HART(R) transparency, RSG45 as a HART modem
    E-Mail notification (encrypted mails)
    100 ms scan rate, high speed storage cycle 100 ms
    modular design for simple expansion
    data readout and processing via Field Data Manager Software
    OPC server for indication of instantaneous values (optional)

  • 输入

    20 analog (max) (U, I, TC, RTD, frequency, pulse)
    20 HART (max) (HART, 4…20mA)
    14 digital (max) (control, event and counting inputs)

  • 输出

    12 relays (max)
    2 analog (max) (I, pulse)
    1 transmitter power supply

  • 接口

    RS232/485
    Ethernet
    USB
    Modbus RTU/TCP Slave
    Modbus RTU/TCP Master
    Profibus DP
    PROFINET Device
    EtherNet/IP Adapter

  • 存储/记录

    internal memory
    SD card
    USB flash drive

  • 显示

    TFT 7" colour graphic display
    TFT 7" colour graphic display with touch panel

  • 外壳

    panel mounting with zink diecast bezel
    panel mounting with stainless steel bezel
    desktop housing
    field housing

  • 电源

    100...230 V AC +/-10%
    24V (-10%; +15%) AC/DC

  • 证书

    CE
    EAC
    UL (US und CA)
    ATEX II2G Ex px IIC Gb
    ATEX II2D Ex pD IIIC Db
    UL listed
    PROFINET certified

  • 软件包

    Batch software
    Waste water software
    Tele-alarm software
    Energy software (water + steam)
    Waste water + storm overflow + Tele Alarm
    Tele-alarm software + energy software (water + steam)

  • 测量原理

    能源管理仪

  • 测量原理

    Energymanager

  • 功能

    Mass flow and energy calculation for Water and Steam.

  • 计算结果

    Mass/heat quantity
    heat quantity difference

  • 应用数量

    8

  • 计算标准

    IAPWS-97

  • 通信

    RS232/485
    Ethernet
    USB
    Modbus RTU/TCP Slave
    Modbus RTU/TCP Master
    Profibus DP
    PROFINET Device
    EtherNet/IP Adapter

  • 电源

    Not defined

  • 回路供电

    24 V DC +/-15%

  • 防护等级

    IP65 (front-panel)

  • 输入

    0...20 universal
    HART
    6…14 digital

  • 输出

    2 analog

  • 外形尺寸(WxHxD)

    195,2 x 149,2 x 227,1 mm (7,69" x 5,87" x 8,94")

  • 操作

    Navigator on-site, web server and via FieldCare/DeviceCare

  • 显示

    7“ TFT

  • 软件功能

    Internal calculation for mass flow and energy

  • 证书

    CE
    EAC
    UL (US und CA)
    ATEX II2G Ex px IIC Gb
    ATEX II2D Ex pD IIIC Db
    UL listed
    PROFINET certified

iTHERM TrustSens TM371
一体式温度计

屡获殊荣的iTHERM TrustSens TM371卫生型热电阻温度计,使用全球首款自标定Pt100传感器!卫生型温度变送器采用Heartbeat Technology心跳技术,有效地避免不合格产品漏检风险,缩短了生产中断时间,同时还提高了食品与饮料、生命科学行业应用中的产品安全性和生产效率。仪表符合FDA和GMP法规要求,能够集成至基于云技术的Netilion工业4.0云生态系统中使用。

Filter specifications
Measuring / Application task
  • 测量原理

    热电阻

  • 特点/应用

    self-calibrating
    metric style
    compact temperature probe
    hygienic design
    life sciences, food & beverage

  • 热保护套管

    without
    incl. thermowell
    incl. Tee-/elbow thermowell

  • 铠装芯子/探头

    without exchangeable insert

  • 热保护套管外径

    6.0 mm (0.24'')
    9.0 mm (0.35'')
    12.7 mm (0.5")

  • 所需最大插入深度

    up to 900.00 mm (35.4'')

  • 热保护套管材质

    1.4435 Delta Ferrite < 1%
    316L

  • 过程连接

    compression fitting
    weld in adapter
    clamp connections acc. to ISO 2852
    screwed pipe joint acc. to DIN 11851
    aseptic screwed pipe joint acc. to DIN 11864-1
    metallic sealing system
    thread acc. to ISO 228 for Liquiphant adaptor
    APV Inline
    Varivent
    Ingold
    SMS 1147
    Neumo Biocontrol
    TT411 elbow thermowell DIN 11865

  • 热保护套管末端类型

    straight
    reduced

  • 表面光洁度Ra

    0.76 μm (29.92 μin)
    0.38 μm (14.96 μin)
    0.38 μm (14.96 μin) electropolished

  • 工作温度范围

    Pt100:
    -40 °C to 160 °C (-40 °F to 320 °F),
    optional up to 190 °C (374 °F)
    reference point for automated calibration

  • 最大过程压力(静压)

    at 20 °C: 40 bar (580 psi)

  • 响应时间

    t50 = 2.5 s
    t90 = 5.4 s

  • 模块化温度变送器

    no (4 to 20 mA signal, HART)

  • 防爆认证

    ATEX IECEx Ex ia
    CSA C/US IS
    UKCA Ex ia