Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Tankvision Multi Scan NXA83B – product picture

Tankvision Multi Scan NXA83B

Gateway component for Tank Gauging systems

NXA83B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

Field of application

Tankvision Multi Scan NXA83B is an Tank Gauging system with completley integrated software for operation via remote access and standard web browser. It scans parameters from tank gauges and performs tank calculations. Tankvision Multi Scan allows legacy protocol management as well as gradual upgrades for more flexibility. Due to its modular structure it is ideally suited for medium size tank farms with only a few tanks, but also for large refineries with hundreds of tanks.

Tankvision Multi Scan NXA83B is suitable for medium size tank farms as well as large refineries with hundreds of tanks.

  • Suited for tank farms with various protocols used for communicating with the installed field devices and/or redundancy needs

  • Provides data to host systems (such as PLC or DCS) via Modbus and/or OPC

  • Ambient temperature: 0 to 55°C (32 to 131°F)

  • Approved for custody transfer applications according to PTB

Benefits

  • Precise inventory informations

  • Step-by-step site upgrade

  • High system availability

  • User access through the entire Network

  • Simplified site approval procedures

Xpert selection

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

Xpert: Master your most challenging applications ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Welcome to Endress+Hauser!

Please select your market / region