Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử
Picture of Electromagnetic flowmeter Proline Promag W 400 / 5W4C for the water & wastewater industry

Proline Promag W 400
electromagnetic flowmeter

Versatile standard flowmeter for the water and wastewater industry

5W4C
Please Wait (spinning wheel)
Đang tải giá
Giá tạm thời không có sẵn
Price on request
from CHF ??.-
Lọc phép đo / Tác vụ ứng dụng
Nhiệm vụ đo / Ứng dụng

Định cấu hình để tải xuống các bản vẽ CAD của sản phẩm này

  • Measuring principle

    Electromagnetic

  • Product headline

    Versatile standard flowmeter for the water and wastewater industry.
    Reliable measurement at constant accuracy with 0 x DN inlet run and no pressure loss.
    Ideal for water measurement, e.g. drinking water, utility water and industrial/municipal wastewater.

  • Sensor features

    Flexible engineering – sensor with fixed or lap-joint process connections. Application fitness – EN ISO 12944 corrosion protection for underground or underwater installation. Improved plant availability – sensor compliant with industry-specific requirements.
    International drinking water approvals. Degree of protection IP68 (Type 6P enclosure). Approved for custody transfer to MI-001/OIML R49.

  • Transmitter features

    Safe operation – no need to open the device due to display with touch control, background lighting. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
    Transmitter housing made of durable polycarbonate or aluminium. WLAN access. Integrated data logger: measured values monitoring.

  • Nominal diameter range

    DN 25 to 3000(1 to 120")

  • Wetted materials

    Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
    Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
    Liner material PTFE: –20 to +90 °C (–4 to +194 °F)
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum

  • Measured variables

    Volume flow, conductivity, mass flow

  • Max. measurement error

    Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s), Flat Spec

  • Measuring range

    0.5 m3/h to 263000 m3/h (2.5gal/min to 1665 Mgal/d)

  • Max. process pressure

    PN 40, Class 300, 20K

  • Medium temperature range

    Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
    Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
    Liner material PTFE: –20 to +90 °C (–4 to +194 °F)

  • Ambient temperature range

    Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
    Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)

  • Sensor housing material

    DN 25 to 300 (1 to 12"): AlSi10Mg, coated
    DN 25 to 2000 (1 to 78"): Carbon steel with protective varnish
    Sensor connection housing (standard): AlSi10Mg, coated
    Sensor connection housing (option): Polycarbonate

  • Transmitter housing material

    Polycarbonat; AlSi10Mg, coated

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version (standard): IP66/67, type 4X enclosure
    Sensor remote version (option): IP68, type 6P enclosure, with protective varnish
    according to EN ISO 12944 C5‐M/Im1/Im2/Im3
    Transmitter remote version: IP66/67, Type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display, web browser and operating tools possible

  • Outputs

    3 ouputs:
    0‐20 mA/4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)
    Pulse/frequency output (passive)
    Switch output (passive)

  • Inputs

    Status input

  • Digital communication

    HART, PROFIBUS DP, EtherNet/IP, Modbus RS485

  • Power supply

    AC 100…240 V / AC/DC 24 V

  • Hazardous area approvals

    cCSAus

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
    Custody transfer according to MI‐001 or OIML R49 (optional class I in combination with 0DN inlet run)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    Drinking water approval: ACS, KTW/W270, NSF 61, WRAS BS 6920

Chào mừng đến với Endress+Hauser!

Vui lòng chọn thị trường / khu vực của bạn