Hãy thử tìm kiếm theo từ khóa, đơn hàng hoặc mã sản phẩm hoặc số sê-ri, ví dụ: “CM442” hoặc “Thông tin kỹ thuật”
Nhập ít nhất 2 ký tự để bắt đầu tìm kiếm.
  • Lịch sử

Aluminum analyzer
Liquiline System CA80AL

Liquiline System CA80AL - High-precision process analyzer for aluminum measurement ©Endress+Hauser
Liquiline System CA80AL aluminum analyzer - open view ©Endress+Hauser
Sample collector with level detection for the monitoring of sample transport ©Endress+Hauser

Aluminum concentration in a liquid can be measured using the colorimetric measuring principle. This video shows what it is about and how this measuring principle works.

Colorimetric system for drinking water and wastewater monitoring and optimization of process control

Liquiline System CA80AL offers precise, regulation-compliant online measurement of aluminum residues in drinking water and wastewater. The analyzer helps you to optimize aluminum dosing in flocculation processes and phosphate removal. It enables plug & play of up to 4 Memosens sensors – minimizing the installation effort. Automatic calibration and cleaning and the low reagent consumption reduce operating costs while advanced diagnostics with remote access ensure process safety.
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
  • Tổng quan về thông số kỹ thuật

    • Measurement range

      15 to 1000 µg/l Al
      15 to 1000 µg/l with dilution function to maximum 300 to 20 000 µg/l Al

    • Process temperature

      4 ... 40 °C (39.2 ... 104 °F)

    • Process pressure

      at atmospheric pressure, < 0.2 bar

please wait Loading alternative products

Chọn nhanh

Chọn theo đề xuất của chúng tôi
Giá bán
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

hoặc

Công cụ lựa chọn mã thiết bị

Tiếp tục lựa chọn từ tất cả tùy chọn có thể
  • Lợi ích

    • The aluminum analyzer uses the pyrocatechol violet method according to DIN ISO 10566, ensuring direct comparability to lab results

    • Supports predictive maintenance by advanced diagnostics

    • Reduces operating costs thanks to automatic calibration and...

  • Phạm vi ứng dụng

    Liquiline System CA80AL aluminum analyzer supports:

    • Limit monitoring in drinking water

    • Optimization of aluminum-based coagulation processes

    • Phosphate elimination in wastewater treatment plants

Tín năng và thông số kỹ thuật

Quay lại

Details

  • Measuring principle

    Colorimetric

  • Characteristic

    Process analyzer for aluminum in aqueous solutions

    Comply with standard colorimetric measuring principle - pyrocatechol violet methot

  • Size

    Housing (open version):

    793 x 530 x 417 mm

    31.22 x 20.87 x 16.42 in


    Housing (closed version):

    793 x 530 x 463 mm

    31.22 x 20.87 x 18.23 in


    Housing with base:

    1723 x 530 x 463 mm

    67.83 x 20.87 x 18.23 in

  • Design

    Open design, cabinet and stand housing
    High-Performance plastic ASA-PC, additional stand coated steel

  • Process temperature

    4 ... 40 °C (39.2 ... 104 °F)

  • Ambient temperature

    5 ... 40C ( 41 ... 104F)

    Outdoor version: - 20 to 40 °C (-4 to 104 °F)

  • Process pressure

    at atmospheric pressure, < 0.2 bar

  • Sample flow rate

    min. 5ml/min (0,17 fl.oz/min)

  • Consistency of the sample

    low solid content (< 50NTU), aqueous homogeneous

  • Application

    Monitoring of the aluminum content of potable water, mineral water and industrial waste water

  • Power supply

    100 ... 120 VAC / 200 ... 240 VAC ± 10%
    24 VDC ± 10%
    50 ± 1 oder 60 ± 1,2 Hz

  • Output / communication

    2x 0/4 ... 20 mA
    Webserver, Modbus, Ethernet/IP, Profibus DP

  • Input

    1 or 2 measuring channel

    1 ... 4 digital sensor inputs for sensors with Memosens protocol (optional)

  • Measurement range

    15 to 1000 µg/l Al

    15 to 1000 µg/l with dilution function to maximum 300 to 20 000 µg/l Al

  • Consumables

    Reagents and standard solutions CY80AL as well as cleaner CY800 are necessary for the operation. Regular maintenance is done with the parts of the maintenance kit CAV800.

Tài liệu / Tài liệu hướng dẫn / Phần mềm

Phụ kiện / Phụ tùng thay thế

Nr
Order code
Specification